Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3201 ATN1 | d - Bore N/A 12 mm | Features N/A Open | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5200 N1169 lbf | C1 ISO - Dynamic Radial Rating N/A 9400 N2113 lbf | Cage Material N/A Nylon | CAD N/A |
3201 ATN1/ZZ | d - Bore N/A 12 mm | Features N/A Shields | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5200 N1169 lbf | C1 ISO - Dynamic Radial Rating N/A 9400 N2113 lbf | Cage Material N/A Nylon | CAD N/A |
3201 ATN1/2RS | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5200 N1169 lbf | C1 ISO - Dynamic Radial Rating N/A 9400 N2113 lbf | Cage Material N/A Nylon | CAD N/A |
3201 ATN1/2RSC3 | d - Bore N/A 12 mm | Features N/A Contact Seals | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5200 N1169 lbf | C1 ISO - Dynamic Radial Rating N/A 9400 N2113 lbf | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Nylon | CAD N/A |
3202 ATN1/ZZ | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Nylon | CAD N/A |
3202 ATN1/2RS | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Nylon | CAD N/A |
3202 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1/ZZC3 | d - Bore N/A 15 mm | Features N/A Shields | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Polyamide | CAD N/A |
3202 ATN1/2RSC3 | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.9 mm0.6260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6870 N1544 lbf | C1 ISO - Dynamic Radial Rating N/A 11350 N2551 lbf | Cage Material N/A Polyamide | CAD N/A |
3302 ATN1 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19 mm0.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8700 N1955 lbf | C1 ISO - Dynamic Radial Rating N/A 14200 N3192 lbf | Cage Material N/A Nylon | CAD N/A |
3302 ATN1/2RS | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19 mm0.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8700 N1955 lbf | C1 ISO - Dynamic Radial Rating N/A 14200 N3192 lbf | Cage Material N/A Nylon | CAD N/A |
3302 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19 mm0.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8700 N1955 lbf | C1 ISO - Dynamic Radial Rating N/A 14200 N3192 lbf | Cage Material N/A Polyamide | CAD N/A |
3302 ATN1/2RSC3 | d - Bore N/A 15 mm | Features N/A Contact Seals | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19 mm0.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8700 N1955 lbf | C1 ISO - Dynamic Radial Rating N/A 14200 N3192 lbf | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Nylon | CAD N/A |
3203 ATN1/ZZ | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Nylon | CAD N/A |
3203 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Nylon | CAD N/A |
3203 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1/ZZC3 | d - Bore N/A 17 mm | Features N/A Shields | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Polyamide | CAD N/A |
3203 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.5 mm0.6890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8410 N1890 lbf | C1 ISO - Dynamic Radial Rating N/A 12750 N2866 lbf | Cage Material N/A Polyamide | CAD N/A |
3303 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Nylon | CAD N/A |
3303 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Nylon | CAD N/A |
3303 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Polyamide | CAD N/A |
3303 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10000 N2248 lbf | C1 ISO - Dynamic Radial Rating N/A 15800 N3551 lbf | Cage Material N/A Polyamide | CAD N/A |
3204 ATN1 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.6 mm0.8110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10400 N2338 lbf | C1 ISO - Dynamic Radial Rating N/A 15300 N3439 lbf | Cage Material N/A Nylon | CAD N/A |