Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3206 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Nylon | CAD N/A |
3206 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Polyamide | CAD N/A |
3207 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 AJ/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 AJ/2RS/VSL609 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 AJ/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 AJ/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel | CAD N/A |
3207 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide | CAD N/A |
3207 ATN1/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Nylon | CAD N/A |
3207 ATN1/ZZC3 | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide | CAD N/A |
3208 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 AJ/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 AJ/2RS/VSL609 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 AJ/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 AJ/ZZ | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel | CAD N/A |
3208 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9058 lbf40300 N | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9058 lbf40300 N | Cage Material N/A Nylon | CAD N/A |
3208 ATN1/ZZ | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Nylon | CAD N/A |