Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Sort by
N/A 25 mm N/A Shields N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD
N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD
N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A CAD
N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD
N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD
N/A 40 mm N/A Open N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Steel N/A CAD
N/A 40 mm N/A Contact Seals N/A 3.5433 in90 mm N/A 1.4370 in36.5 mm N/A 30 º N/A 9935 lbf44200 N N/A 13598 lbf60500 N N/A Nylon N/A CAD
N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Nylon N/A CAD
N/A 45 mm N/A Open N/A 3.937 in100 mm N/A 1.5630 in39.7 mm N/A 30 º N/A 11148 lbf49600 N N/A 14924 lbf66400 N N/A Steel N/A CAD
N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Nylon N/A CAD
N/A 50 mm N/A Open N/A 4.3307 in110 mm N/A 1.748 in44.4 mm N/A 30 º N/A 13508 lbf60100 N N/A 17734 lbf78900 N N/A Steel N/A CAD
N/A 55 mm N/A Open N/A 4.7244 in120 mm N/A 1.937 in49.2 mm N/A 30 º N/A 15958 lbf71000 N N/A 20723 lbf92200 N N/A Steel N/A CAD
N/A 60 mm N/A Open N/A 5.1181 in130 mm N/A 2.1260 in54.0 mm N/A 30 º N/A 21420 lbf95300 N N/A 27309 lbf121500 N N/A Steel N/A CAD
N/A 65 mm N/A Open N/A 5.5118 in140 mm N/A 2.3110 in58.7 mm N/A 30 º N/A 23285 lbf103600 N N/A 29129 lbf129600 N N/A Steel N/A CAD
N/A 70 mm N/A Open N/A 5.9055 in150 mm N/A 2.5000 in63.5 mm N/A 30 º N/A 28095 lbf125000 N N/A 34838 lbf155000 N N/A Steel N/A CAD
N/A 25 mm N/A Open N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 30 º N/A 4360 lbf19400 N N/A 6496 lbf28900 N N/A Nylon N/A CAD
N/A 20 mm N/A Contact Seals N/A 2.0472 in52 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 3304 lbf14700 N N/A 5080 lbf22600 N N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A CAD
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A CAD
76 - 100 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »