Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
3206 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3207 ATN1/ZZC3 | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3207 AJ/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3208 ATN1/ZZC3 | d - Bore N/A 40 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3208 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 AJ/C3 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3210 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3212 AJ/C3 | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3213 AJ/C3 | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14969 lbf66600 N | C1 ISO - Dynamic Radial Rating N/A 16520 lbf73500 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 AJ/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 ATN1/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3206 AJ/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.9370 in23.8 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4608 lbf20500 N | C1 ISO - Dynamic Radial Rating N/A 6428 lbf28600 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3207 AJ/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3207 ATN1/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.063 in27 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 5327 lbf23700 N | C1 ISO - Dynamic Radial Rating N/A 6855 lbf30500 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3208 AJ/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7147 lbf31800 N | C1 ISO - Dynamic Radial Rating N/A 9035 lbf40200 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 AJ/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3209 ATN1/2RSC3 | d - Bore N/A 45 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.3465 in85 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7327 lbf32600 N | C1 ISO - Dynamic Radial Rating N/A 8991 lbf40000 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3210 AJ/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3211 AJ/2RSC3 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3212 AJ/2RSC3 | d - Bore N/A 60 mm | Features N/A Contact Seals | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12047 lbf53600 N | C1 ISO - Dynamic Radial Rating N/A 13463 lbf59900 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3302 ATN1/C3 | d - Bore N/A 15 mm | Features N/A Open | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.748 in19 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 1955 lbf8700 N | C1 ISO - Dynamic Radial Rating N/A 3192 lbf14200 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3303 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3304 ATN1/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3304 AJ/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3305 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 4360 lbf19400 N | C1 ISO - Dynamic Radial Rating N/A 6496 lbf28900 N | Cage Material N/A Steel |
CAD
N/A ![]() |