Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3307 ATN1/2RSC3 | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Polyamide | CAD N/A |
3307 ATN1/ZZC3 | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.3740 in34.9 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 7934 lbf35300 N | C1 ISO - Dynamic Radial Rating N/A 11126 lbf49500 N | Cage Material N/A Polyamide | CAD N/A |
3210 ATN1/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8923 lbf39700 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 ATN1/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8923 lbf39700 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel | CAD N/A |
3210 ATN1/ZZ | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 AJ/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel | CAD N/A |
3210 ATN1/2RS | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 AJ/C3 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel | CAD N/A |
3210 AJ/2RSC3 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel | CAD N/A |
3210 ATN1/ZZC3 | d - Bore N/A 50 mm | Features N/A Shields | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Nylon | CAD N/A |
3210 AJ/2RS/VSL609 | d - Bore N/A 50 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.1890 in30.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8968 lbf39900 N | C1 ISO - Dynamic Radial Rating N/A 9867 lbf43900 N | Cage Material N/A Steel | CAD N/A |
3308 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Nylon | CAD N/A |
3308 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Steel | CAD N/A |
3308 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Nylon | CAD N/A |
3308 ATN1/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Nylon | CAD N/A |
3308 AJ/C3 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Steel | CAD N/A |
3308 ATN1/2RSC3 | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.4370 in36.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9935 lbf44200 N | C1 ISO - Dynamic Radial Rating N/A 13598 lbf60500 N | Cage Material N/A Polyamide | CAD N/A |
3211 AJ | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RS | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RSC3 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel | CAD N/A |
3211 AJ/C3 | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel | CAD N/A |
3211 AJ/2RS/VSL609 | d - Bore N/A 55 mm | Features N/A Contact Seals | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.3110 in33.3 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10766 lbf47900 N | C1 ISO - Dynamic Radial Rating N/A 12789 lbf56900 N | Cage Material N/A Steel | CAD N/A |
3309 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.5630 in39.7 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11148 lbf49600 N | C1 ISO - Dynamic Radial Rating N/A 14924 lbf66400 N | Cage Material N/A Nylon | CAD N/A |