Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
3204 ATN1/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3204 ATN1/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3303 ATN1 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3303 ATN1/2RS | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3204 AJ/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3204 ATN1/ZZC3 | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3204 AJ/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3204 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3303 ATN1/C3 | d - Bore N/A 17 mm | Features N/A Open | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3303 ATN1/2RSC3 | d - Bore N/A 17 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2248 lbf10000 N | C1 ISO - Dynamic Radial Rating N/A 3551 lbf15800 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3204 AJ/2RS/VSL609 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2338 lbf10400 N | C1 ISO - Dynamic Radial Rating N/A 3439 lbf15300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 ATN1 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3205 AJ | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 AJ/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 ATN1/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3205 AJ/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3205 ATN1/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3205 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2675 lbf11900 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3304 ATN1 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3304 AJ | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Steel |
CAD
N/A ![]() |
3304 ATN1/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3304 ATN1/ZZ | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3304 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8740 in22.2 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 3304 lbf14700 N | C1 ISO - Dynamic Radial Rating N/A 5080 lbf22600 N | Cage Material N/A Nylon |
CAD
N/A ![]() |
3205 ATN1/ZZC3 | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Polyamide |
CAD
N/A ![]() |
3205 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8110 in20.6 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 2697 lbf12000 N | C1 ISO - Dynamic Radial Rating N/A 3664 lbf16300 N | Cage Material N/A Steel |
CAD
N/A ![]() |