Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

C1 ISO - Dynamic Radial Rating (N)

C1 ISO - Dynamic Radial Rating (lbf)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Sort by
N/A 20 mm N/A Open N/A 47 mm1.8504 in N/A 20.6 mm0.8110 in N/A 30 º N/A 10400 N2338 lbf N/A 15300 N3439 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Shields N/A 47 mm1.8504 in N/A 20.6 mm0.8110 in N/A 30 º N/A 10400 N2338 lbf N/A 15300 N3439 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Shields N/A 47 mm1.8504 in N/A 20.6 mm0.8110 in N/A 30 º N/A 10400 N2338 lbf N/A 15300 N3439 lbf N/A Polyamide N/A CAD
N/A 25 mm N/A Open N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Open N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Shields N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Steel N/A CAD
N/A 25 mm N/A Open N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Polyamide N/A CAD
N/A 25 mm N/A Open N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 11900 N2675 lbf N/A 16300 N3664 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Shields N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Nylon N/A CAD
N/A 25 mm N/A Shields N/A 52 mm2.0472 in N/A 20.6 mm0.8110 in N/A 30 º N/A 12000 N2697 lbf N/A 16300 N3664 lbf N/A Polyamide N/A CAD
N/A 30 mm N/A Open N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Open N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Shields N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Steel N/A CAD
N/A 30 mm N/A Open N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
N/A 30 mm N/A Contact Seals N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
N/A 30 mm N/A Open N/A 62 mm2.4409 in N/A 23.8 mm0.9370 in N/A 30 º N/A 20500 N4608 lbf N/A 28600 N6428 lbf N/A Nylon N/A CAD
26 - 50 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »