Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous, high-speed operation. These bearings are the trusted choice due to their reliability and exceptional wear resistance.
26 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Type

CAD

200RYL1585W30BC3 N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A 226 mm8.8976 in N/A RY-6 N/A
200RYL1585W30BC4 N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A 226 mm8.8976 in N/A RY-6 N/A
220RYL1621 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A
220RYL1621W30BC3 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A
220RYL1621W30BC4 N/A 220 mm N/A 310 mm12.2047 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 3432000 N772000 lbf N/A 1840000 N414000 lbf N/A 246 mm9.6850 in N/A RY-6 N/A
220RY1683 N/A 220 mm N/A 340 mm13.3858 in N/A 218 mm8.5827 in N/A 218 mm8.5827 in N/A 4160000 N932000 lbf N/A 2320000 N522000 lbf N/A 257.18 mm10.1252 in N/A RY-1 N/A
230RYL1667 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A
230RYL1667W30BC3 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A
230RYL1667W30BC4 N/A 230 mm N/A 330 mm12.9921 in N/A 206 mm8.1102 in N/A 206 mm8.1102 in N/A 3988000 N896000 lbf N/A 2120000 N478000 lbf N/A 260 mm10.2362 in N/A RY-6 N/A
240RY1668 N/A 240 mm N/A 330 mm12.9921 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 4320000 N972000 lbf N/A 1924000 N432000 lbf N/A 270 mm10.6299 in N/A RY-1 N/A
250RY1681 N/A 250 mm N/A 340 mm13.3858 in N/A 230 mm9.0551 in N/A 230 mm9.0551 in N/A 4521000 N1016000 lbf N/A 1952000 N438800 lbf N/A 276 mm10.8661 in N/A RY-1 N/A
260RYL1744 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A
260RYL1744W30BC3 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A
260RYL1744W30BC4 N/A 260 mm N/A 370 mm14.5669 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5040000 N1132000 lbf N/A 2580000 N582000 lbf N/A 292 mm11.4961 in N/A RY-6 N/A
260RY1763 N/A 260 mm N/A 380 mm14.9606 in N/A 280 mm11.0236 in N/A 280 mm11.0236 in N/A 6280000 N1412000 lbf N/A 3240000 N728000 lbf N/A 294 mm11.5748 in N/A RY-2 N/A
280RYL1783 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A
280RYL1782 N/A 280 mm N/A 390 mm15.3543 in N/A 275 mm10.8268 in N/A 275 mm10.8268 in N/A 7020000 N1578000 lbf N/A 3049000 N685500 lbf N/A 308 mm12.1260 in N/A RY-3 N/A
280RYL1783W30BC3 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A
280RYL1783W30BC4 N/A 280 mm N/A 390 mm15.3543 in N/A 220 mm8.6614 in N/A 220 mm8.6614 in N/A 5200000 N1176000 lbf N/A 2620000 N590000 lbf N/A 312 mm12.2835 in N/A RY-6 N/A
300RX1846 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A 332 mm13.0709 in N/A RX-1 N/A
300RXL1845 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8360000 N1880000 lbf N/A 4080000 N918000 lbf N/A 332 mm13.0709 in N/A RX-2 N/A
300RX1846C5 N/A 300 mm N/A 420 mm16.5354 in N/A 300 mm11.811 in N/A 300 mm11.8110 in N/A 8720000 N1960000 lbf N/A 4140000 N932000 lbf N/A 332 mm13.0709 in N/A RX-1 N/A
300RY2002 N/A 300 mm N/A 500 mm19.685 in N/A 360 mm14.1732 in N/A 360 mm14.1732 in N/A 10160000 N2288000 lbf N/A 6200000 N1392000 lbf N/A 354.25 mm13.9469 in N/A RY-2 N/A
330RX1922 N/A 330 mm N/A 460 mm18.1102 in N/A 340 mm13.3858 in N/A 340 mm13.3858 in N/A 10840000 N2440000 lbf N/A 4980000 N1120000 lbf N/A 365 mm14.3701 in N/A RX-1 N/A
340RX1965A N/A 340 mm N/A 480 mm18.8976 in N/A 310 mm12.2047 in N/A 310 mm12.2047 in N/A 9640000 N2164000 lbf N/A 4660000 N1048000 lbf N/A 378 mm14.8819 in N/A RX-5 N/A
26 - 50 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5