Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous, high-speed operation. These bearings are the trusted choice due to their reliability and exceptional wear resistance.
101 - 104 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Type

CAD

880RXK3366 N/A 880 mm N/A 1180 mm46.4567 in N/A 750 mm29.5276 in N/A 750 mm29.5276 in N/A 66400000 N14920000 lbf N/A 26600000 N6000000 lbf N/A 945.3 mm37.2165 in N/A RXK-2 N/A
900RX3444 N/A 900 mm N/A 1220 mm48.0315 in N/A 840 mm33.0709 in N/A 840 mm33.0709 in N/A 78800000 N17680000 lbf N/A 30200000 N6780000 lbf N/A 989 mm38.9370 in N/A RX-1 N/A
950RX3723 N/A 950 mm N/A 1360 mm53.5433 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 108800000 N24480000 lbf N/A 43200000 N9700000 lbf N/A 1075 mm42.3228 in N/A RX-1 N/A
1040RX3882 N/A 1040 mm N/A 1439.89 mm56.6886 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 101200000 N22760000 lbf N/A 42600000 N9580000 lbf N/A 1133 mm44.6063 in N/A RX-7 N/A
101 - 104 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5