Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
200RYL1585W30BC3 | Bore d N/A 200 mm | O.D. D N/A 290 mm11.4173 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 226 mm8.8976 in | Static Load Rating Co N/A 3208000 N720000 lbf | Dynamic Load Rating C1 N/A 1774000 N398000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1585W30BC4 | Bore d N/A 200 mm | O.D. D N/A 290 mm11.4173 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 226 mm8.8976 in | Static Load Rating Co N/A 3208000 N720000 lbf | Dynamic Load Rating C1 N/A 1774000 N398000 lbf | Type N/A RY-6 | CAD N/A |
220RYL1621 | Bore d N/A 220 mm | O.D. D N/A 310 mm12.2047 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 246 mm9.6850 in | Static Load Rating Co N/A 3432000 N772000 lbf | Dynamic Load Rating C1 N/A 1840000 N414000 lbf | Type N/A RY-6 | CAD N/A |
220RYL1621W30BC3 | Bore d N/A 220 mm | O.D. D N/A 310 mm12.2047 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 246 mm9.6850 in | Static Load Rating Co N/A 3432000 N772000 lbf | Dynamic Load Rating C1 N/A 1840000 N414000 lbf | Type N/A RY-6 | CAD N/A |
220RYL1621W30BC4 | Bore d N/A 220 mm | O.D. D N/A 310 mm12.2047 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 246 mm9.6850 in | Static Load Rating Co N/A 3432000 N772000 lbf | Dynamic Load Rating C1 N/A 1840000 N414000 lbf | Type N/A RY-6 | CAD N/A |
220RY1683 | Bore d N/A 220 mm | O.D. D N/A 340 mm13.3858 in | Width B N/A 218 mm8.5827 in | Width C N/A 218 mm8.5827 in | DUR/DOR F/E N/A 257.18 mm10.1252 in | Static Load Rating Co N/A 4160000 N932000 lbf | Dynamic Load Rating C1 N/A 2320000 N522000 lbf | Type N/A RY-1 | CAD N/A |
230RYL1667 | Bore d N/A 230 mm | O.D. D N/A 330 mm12.9921 in | Width B N/A 206 mm8.1102 in | Width C N/A 206 mm8.1102 in | DUR/DOR F/E N/A 260 mm10.2362 in | Static Load Rating Co N/A 3988000 N896000 lbf | Dynamic Load Rating C1 N/A 2120000 N478000 lbf | Type N/A RY-6 | CAD N/A |
230RYL1667W30BC3 | Bore d N/A 230 mm | O.D. D N/A 330 mm12.9921 in | Width B N/A 206 mm8.1102 in | Width C N/A 206 mm8.1102 in | DUR/DOR F/E N/A 260 mm10.2362 in | Static Load Rating Co N/A 3988000 N896000 lbf | Dynamic Load Rating C1 N/A 2120000 N478000 lbf | Type N/A RY-6 | CAD N/A |
230RYL1667W30BC4 | Bore d N/A 230 mm | O.D. D N/A 330 mm12.9921 in | Width B N/A 206 mm8.1102 in | Width C N/A 206 mm8.1102 in | DUR/DOR F/E N/A 260 mm10.2362 in | Static Load Rating Co N/A 3988000 N896000 lbf | Dynamic Load Rating C1 N/A 2120000 N478000 lbf | Type N/A RY-6 | CAD N/A |
240RY1668 | Bore d N/A 240 mm | O.D. D N/A 330 mm12.9921 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 270 mm10.6299 in | Static Load Rating Co N/A 4320000 N972000 lbf | Dynamic Load Rating C1 N/A 1924000 N432000 lbf | Type N/A RY-1 | CAD N/A |
250RY1681 | Bore d N/A 250 mm | O.D. D N/A 340 mm13.3858 in | Width B N/A 230 mm9.0551 in | Width C N/A 230 mm9.0551 in | DUR/DOR F/E N/A 276 mm10.8661 in | Static Load Rating Co N/A 4521000 N1016000 lbf | Dynamic Load Rating C1 N/A 1952000 N438800 lbf | Type N/A RY-1 | CAD N/A |
260RYL1744 | Bore d N/A 260 mm | O.D. D N/A 370 mm14.5669 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 292 mm11.4961 in | Static Load Rating Co N/A 5040000 N1132000 lbf | Dynamic Load Rating C1 N/A 2580000 N582000 lbf | Type N/A RY-6 | CAD N/A |
260RYL1744W30BC3 | Bore d N/A 260 mm | O.D. D N/A 370 mm14.5669 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 292 mm11.4961 in | Static Load Rating Co N/A 5040000 N1132000 lbf | Dynamic Load Rating C1 N/A 2580000 N582000 lbf | Type N/A RY-6 | CAD N/A |
260RYL1744W30BC4 | Bore d N/A 260 mm | O.D. D N/A 370 mm14.5669 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 292 mm11.4961 in | Static Load Rating Co N/A 5040000 N1132000 lbf | Dynamic Load Rating C1 N/A 2580000 N582000 lbf | Type N/A RY-6 | CAD N/A |
260RY1763 | Bore d N/A 260 mm | O.D. D N/A 380.000 mm14.9606 in | Width B N/A 280 mm11.0236 in | Width C N/A 280 mm11.0236 in | DUR/DOR F/E N/A 294 mm11.5748 in | Static Load Rating Co N/A 6280000 N1412000 lbf | Dynamic Load Rating C1 N/A 3240000 N728000 lbf | Type N/A RY-2 | CAD N/A |
280RYL1782 | Bore d N/A 280 mm | O.D. D N/A 390 mm15.3543 in | Width B N/A 275 mm10.8268 in | Width C N/A 275 mm10.8268 in | DUR/DOR F/E N/A 308 mm12.1260 in | Static Load Rating Co N/A 7020000 N1578000 lbf | Dynamic Load Rating C1 N/A 3049000 N685500 lbf | Type N/A RY-3 | CAD N/A |
280RYL1783 | Bore d N/A 280 mm | O.D. D N/A 390 mm15.3543 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 312 mm12.2835 in | Static Load Rating Co N/A 5200000 N1176000 lbf | Dynamic Load Rating C1 N/A 2620000 N590000 lbf | Type N/A RY-6 | CAD N/A |
280RYL1783W30BC3 | Bore d N/A 280 mm | O.D. D N/A 390 mm15.3543 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 312 mm12.2835 in | Static Load Rating Co N/A 5200000 N1176000 lbf | Dynamic Load Rating C1 N/A 2620000 N590000 lbf | Type N/A RY-6 | CAD N/A |
280RYL1783W30BC4 | Bore d N/A 280 mm | O.D. D N/A 390 mm15.3543 in | Width B N/A 220 mm8.6614 in | Width C N/A 220 mm8.6614 in | DUR/DOR F/E N/A 312 mm12.2835 in | Static Load Rating Co N/A 5200000 N1176000 lbf | Dynamic Load Rating C1 N/A 2620000 N590000 lbf | Type N/A RY-6 | CAD N/A |
300RX1846 | Bore d N/A 300 mm | O.D. D N/A 420 mm16.5354 in | Width B N/A 300 mm11.8110 in | Width C N/A 300 mm11.8110 in | DUR/DOR F/E N/A 332 mm13.0709 in | Static Load Rating Co N/A 8720000 N1960000 lbf | Dynamic Load Rating C1 N/A 4140000 N932000 lbf | Type N/A RX-1 | CAD N/A |
300RXL1845 | Bore d N/A 300 mm | O.D. D N/A 420 mm16.5354 in | Width B N/A 300 mm11.8110 in | Width C N/A 300 mm11.8110 in | DUR/DOR F/E N/A 332 mm13.0709 in | Static Load Rating Co N/A 8360000 N1880000 lbf | Dynamic Load Rating C1 N/A 4080000 N918000 lbf | Type N/A RX-2 | CAD N/A |
300RX1846C5 | Bore d N/A 300 mm | O.D. D N/A 420 mm16.5354 in | Width B N/A 300 mm11.8110 in | Width C N/A 300 mm11.8110 in | DUR/DOR F/E N/A 332 mm13.0709 in | Static Load Rating Co N/A 8720000 N1960000 lbf | Dynamic Load Rating C1 N/A 4140000 N932000 lbf | Type N/A RX-1 | CAD N/A |
300RY2002 | Bore d N/A 300 mm | O.D. D N/A 500 mm19.685 in | Width B N/A 360 mm14.1732 in | Width C N/A 360 mm14.1732 in | DUR/DOR F/E N/A 354.25 mm13.9469 in | Static Load Rating Co N/A 10160000 N2288000 lbf | Dynamic Load Rating C1 N/A 6200000 N1392000 lbf | Type N/A RY-2 | CAD N/A |
330RX1922 | Bore d N/A 330 mm | O.D. D N/A 460 mm18.1102 in | Width B N/A 340 mm13.3858 in | Width C N/A 340 mm13.3858 in | DUR/DOR F/E N/A 365 mm14.3701 in | Static Load Rating Co N/A 10840000 N2440000 lbf | Dynamic Load Rating C1 N/A 4980000 N1120000 lbf | Type N/A RX-1 | CAD N/A |
340RX1965A | Bore d N/A 340.000 mm | O.D. D N/A 480 mm18.8976 in | Width B N/A 310 mm12.2047 in | Width C N/A 310 mm12.2047 in | DUR/DOR F/E N/A 378 mm14.8819 in | Static Load Rating Co N/A 9640000 N2164000 lbf | Dynamic Load Rating C1 N/A 4660000 N1048000 lbf | Type N/A RX-5 | CAD N/A |