Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore d (mm)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (N)

Dynamic Load Rating C1 (lbf)

Thermal Speed Ratings - Oil (rpm)

Thermal Speed Ratings - Grease (rpm)

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

Sort by
N/A 200 mm N/A 280 mm11.0236 in N/A 48 mm1.8898 in N/A 261.1 mm10.2795 in N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 730 rpm N/A 620 rpm N/A CAD
N/A 220 mm N/A 300 mm11.811 in N/A 48 mm1.8898 in N/A 282.1 mm11.1063 in N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 650 rpm N/A 550 rpm N/A CAD
N/A 220 mm N/A 300 mm11.811 in N/A 48 mm1.8898 in N/A 282.1 mm11.1063 in N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 650 rpm N/A 550 rpm N/A CAD
N/A 380 mm N/A 480 mm18.8976 in N/A 46 mm1.811 in N/A 457.3 mm18.0039 in N/A 1350000 N304000 lbf N/A 698000 N157000 lbf N/A 370 rpm N/A 310 rpm N/A CAD
N/A 400 mm N/A 500 mm19.685 in N/A 46 mm1.811 in N/A 474 mm18.6614 in N/A 1410000 N316000 lbf N/A 713000 N160000 lbf N/A 350 rpm N/A 290 rpm N/A CAD
N/A 420 mm N/A 520 mm20.4724 in N/A 46 mm1.811 in N/A 498.8 mm19.6378 in N/A 1490000 N335000 lbf N/A 733000 N165000 lbf N/A 330 rpm N/A 280 rpm N/A CAD
N/A 440 mm N/A 540 mm21.2598 in N/A 46 mm1.811 in N/A 515.5 mm20.2953 in N/A 1550000 N347000 lbf N/A 746000 N168000 lbf N/A 310 rpm N/A 260 rpm N/A CAD
N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 540 rpm N/A 460 rpm N/A CAD
N/A 260 mm N/A 360 mm14.1732 in N/A 60 mm2.3622 in N/A 333.4 mm13.1260 in N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 540 rpm N/A 460 rpm N/A CAD
N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 290 rpm N/A 250 rpm N/A CAD
N/A 460 mm N/A 580 mm22.8346 in N/A 56 mm2.2047 in N/A 552.6 mm21.7559 in N/A 2040000 N458000 lbf N/A 1030000 N232000 lbf N/A 290 rpm N/A 250 rpm N/A CAD
N/A 500 mm N/A 620 mm24.4094 in N/A 56 mm2.2047 in N/A 593.3 mm23.3583 in N/A 2210000 N496000 lbf N/A 1070000 N241000 lbf N/A 260 rpm N/A 220 rpm N/A CAD
N/A 530 mm N/A 650 mm25.5906 in N/A 56 mm2.2047 in N/A 624 mm24.5669 in N/A 2340000 N525000 lbf N/A 1100000 N248000 lbf N/A 240 rpm N/A 210 rpm N/A CAD
N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 654.7 mm25.7756 in N/A 2460000 N554000 lbf N/A 1130000 N255000 lbf N/A 230 rpm N/A 190 rpm N/A CAD
N/A 600 mm N/A 730 mm28.7402 in N/A 60 mm2.3622 in N/A 695.2 mm27.3701 in N/A 2630000 N592000 lbf N/A 1170000 N263000 lbf N/A 210 rpm N/A 180 rpm N/A CAD
N/A 300 mm N/A 420 mm16.5354 in N/A 72 mm2.8346 in N/A 390 mm15.3543 in N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 430 rpm N/A 370 rpm N/A CAD
N/A 320.000 mm N/A 440 mm17.3228 in N/A 72 mm2.8346 in N/A 410.5 mm16.1614 in N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 400 rpm N/A 340 rpm N/A CAD
N/A 630.000 mm N/A 780 mm30.7087 in N/A 69 mm2.7165 in N/A 737.5 mm29.0354 in N/A 3100000 N698000 lbf N/A 1410000 N316000 lbf N/A 200 rpm N/A 170 rpm N/A CAD
N/A 670 mm N/A 820 mm32.2835 in N/A 69 mm2.7165 in N/A 782.3 mm30.7992 in N/A 3320000 N746000 lbf N/A 1450000 N327000 lbf N/A 190 rpm N/A 160 rpm N/A CAD
N/A 670 mm N/A 820 mm32.835 in N/A 69 mm2.7165 in N/A 782.3 mm30.7992 in N/A 3920000 N882000 lbf N/A 1740000 N327000 lbf N/A 190 rpm N/A 160 rpm N/A CAD
N/A 710 mm N/A 870 mm34.2520 in N/A 74 mm2.9134 in N/A 830.7 mm32.7047 in N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 170 rpm N/A 150 rpm N/A CAD
N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 310 rpm N/A 270 rpm N/A CAD
N/A 380 mm N/A 520 mm20.4724 in N/A 82 mm3.2283 in N/A 487.3 mm19.1850 in N/A 3360000 N756000 lbf N/A 1790000 N402000 lbf N/A 310 rpm N/A 270 rpm N/A CAD
N/A 750 mm N/A 920 mm36.2205 in N/A 78 mm3.0709 in N/A 878 mm34.5669 in N/A 4600000 N1030000 lbf N/A 2080000 N467000 lbf N/A 160 rpm N/A 140 rpm N/A CAD
N/A 800 mm N/A 980 mm38.5827 in N/A 82 mm3.2283 in N/A 935 mm36.8110 in N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 150 rpm N/A 130 rpm N/A CAD
26 - 50 of 55 | Results Per Page | View | Unit of Measure
1 2 3