Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NCF18/800V | Bore d N/A 800 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 935 mm36.8110 in | Static Load Rating Co N/A 4930000 N1110000 lbf | Dynamic Load Rating C1 N/A 2150000 N484000 lbf | Thermal Speed Ratings - Oil N/A 150 rpm | Thermal Speed Ratings - Grease N/A 130 rpm | CAD N/A |
NCF18/800AVWEW73C7 | Bore d N/A 800 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 935 mm36.8110 in | Static Load Rating Co N/A 4930000 N1110000 lbf | Dynamic Load Rating C1 N/A 2150000 N484000 lbf | Thermal Speed Ratings - Oil N/A 150 rpm | Thermal Speed Ratings - Grease N/A 130 rpm | CAD N/A |
NCF18/750V | Bore d N/A 750 mm | O.D. D N/A 920 mm36.2205 in | Width B N/A 78 mm3.0709 in | DUR/DOR F/E N/A 878 mm34.5669 in | Static Load Rating Co N/A 4600000 N1030000 lbf | Dynamic Load Rating C1 N/A 2080000 N467000 lbf | Thermal Speed Ratings - Oil N/A 160 rpm | Thermal Speed Ratings - Grease N/A 140 rpm | CAD N/A |
NCF18/710V | Bore d N/A 710 mm | O.D. D N/A 870 mm34.2520 in | Width B N/A 74 mm2.9134 in | DUR/DOR F/E N/A 830.7 mm32.7047 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1740000 N390000 lbf | Thermal Speed Ratings - Oil N/A 170 rpm | Thermal Speed Ratings - Grease N/A 150 rpm | CAD N/A |
NCF18/670V | Bore d N/A 670 mm | O.D. D N/A 820 mm32.2835 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 782.3 mm30.7992 in | Static Load Rating Co N/A 3320000 N746000 lbf | Dynamic Load Rating C1 N/A 1450000 N327000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 160 rpm | CAD N/A |
NCF18/670VWEW73C6 | Bore d N/A 670 mm | O.D. D N/A 820 mm32.835 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 782.3 mm30.7992 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1740000 N327000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 160 rpm | CAD N/A |
NCF18/630V | Bore d N/A 630.000 mm | O.D. D N/A 780 mm30.7087 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 737.5 mm29.0354 in | Static Load Rating Co N/A 3100000 N698000 lbf | Dynamic Load Rating C1 N/A 1410000 N316000 lbf | Thermal Speed Ratings - Oil N/A 200 rpm | Thermal Speed Ratings - Grease N/A 170 rpm | CAD N/A |
NCF18/600V | Bore d N/A 600 mm | O.D. D N/A 730 mm28.7402 in | Width B N/A 60 mm2.3622 in | DUR/DOR F/E N/A 695.2 mm27.3701 in | Static Load Rating Co N/A 2630000 N592000 lbf | Dynamic Load Rating C1 N/A 1170000 N263000 lbf | Thermal Speed Ratings - Oil N/A 210 rpm | Thermal Speed Ratings - Grease N/A 180 rpm | CAD N/A |
NCF18/560V | Bore d N/A 560 mm | O.D. D N/A 680 mm26.7717 in | Width B N/A 56 mm2.2047 in | DUR/DOR F/E N/A 654.7 mm25.7756 in | Static Load Rating Co N/A 2460000 N554000 lbf | Dynamic Load Rating C1 N/A 1130000 N255000 lbf | Thermal Speed Ratings - Oil N/A 230 rpm | Thermal Speed Ratings - Grease N/A 190 rpm | CAD N/A |
NCF29/500V | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 100 mm3.937 in | DUR/DOR F/E N/A 630.9 mm24.8386 in | Static Load Rating Co N/A 5060000 N1140000 lbf | Dynamic Load Rating C1 N/A 2610000 N587000 lbf | Thermal Speed Ratings - Oil N/A 220 rpm | Thermal Speed Ratings - Grease N/A 200 rpm | CAD N/A |
NCF29/500VC3 | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 100 mm3.937 in | DUR/DOR F/E N/A 630.9 mm24.8386 in | Static Load Rating Co N/A 5060000 N1140000 lbf | Dynamic Load Rating C1 N/A 2610000 N587000 lbf | Thermal Speed Ratings - Oil N/A 220 rpm | Thermal Speed Ratings - Grease N/A 200 rpm | CAD N/A |
NCF2996V | Bore d N/A 480 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 100 mm3.937 in | DUR/DOR F/E N/A 615.2 mm24.2205 in | Static Load Rating Co N/A 4910000 N110000 lbf | Dynamic Load Rating C1 N/A 2570000 N579000 lbf | Thermal Speed Ratings - Oil N/A 230 rpm | Thermal Speed Ratings - Grease N/A 210 rpm | CAD N/A |
NCF18/530V | Bore d N/A 530 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 56 mm2.2047 in | DUR/DOR F/E N/A 624 mm24.5669 in | Static Load Rating Co N/A 2340000 N525000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Thermal Speed Ratings - Oil N/A 240 rpm | Thermal Speed Ratings - Grease N/A 210 rpm | CAD N/A |
NCF2992V | Bore d N/A 460 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 95 mm3.7402 in | DUR/DOR F/E N/A 578.5 mm22.7756 in | Static Load Rating Co N/A 4610000 N1040000 lbf | Dynamic Load Rating C1 N/A 2310000 N518000 lbf | Thermal Speed Ratings - Oil N/A 240 rpm | Thermal Speed Ratings - Grease N/A 220 rpm | CAD N/A |
NCF18/500V | Bore d N/A 500 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 56 mm2.2047 in | DUR/DOR F/E N/A 593.3 mm23.3583 in | Static Load Rating Co N/A 2210000 N496000 lbf | Dynamic Load Rating C1 N/A 1070000 N241000 lbf | Thermal Speed Ratings - Oil N/A 260 rpm | Thermal Speed Ratings - Grease N/A 220 rpm | CAD N/A |
NCF1892V | Bore d N/A 460 mm | O.D. D N/A 580 mm22.8346 in | Width B N/A 56 mm2.2047 in | DUR/DOR F/E N/A 552.6 mm21.7559 in | Static Load Rating Co N/A 2040000 N458000 lbf | Dynamic Load Rating C1 N/A 1030000 N232000 lbf | Thermal Speed Ratings - Oil N/A 290 rpm | Thermal Speed Ratings - Grease N/A 250 rpm | CAD N/A |
NCF1892VW40C7 | Bore d N/A 460 mm | O.D. D N/A 580 mm22.8346 in | Width B N/A 56 mm2.2047 in | DUR/DOR F/E N/A 552.6 mm21.7559 in | Static Load Rating Co N/A 2040000 N458000 lbf | Dynamic Load Rating C1 N/A 1030000 N232000 lbf | Thermal Speed Ratings - Oil N/A 290 rpm | Thermal Speed Ratings - Grease N/A 250 rpm | CAD N/A |
NCF1888V | Bore d N/A 440 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 46 mm1.811 in | DUR/DOR F/E N/A 515.5 mm20.2953 in | Static Load Rating Co N/A 1550000 N347000 lbf | Dynamic Load Rating C1 N/A 746000 N168000 lbf | Thermal Speed Ratings - Oil N/A 310 rpm | Thermal Speed Ratings - Grease N/A 260 rpm | CAD N/A |
NCF2976V | Bore d N/A 380 mm | O.D. D N/A 520 mm20.4724 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 487.3 mm19.1850 in | Static Load Rating Co N/A 3360000 N756000 lbf | Dynamic Load Rating C1 N/A 1790000 N402000 lbf | Thermal Speed Ratings - Oil N/A 310 rpm | Thermal Speed Ratings - Grease N/A 270 rpm | CAD N/A |
NCF2976VC3 | Bore d N/A 380 mm | O.D. D N/A 520 mm20.4724 in | Width B N/A 82 mm3.2283 in | DUR/DOR F/E N/A 487.3 mm19.1850 in | Static Load Rating Co N/A 3360000 N756000 lbf | Dynamic Load Rating C1 N/A 1790000 N402000 lbf | Thermal Speed Ratings - Oil N/A 310 rpm | Thermal Speed Ratings - Grease N/A 270 rpm | CAD N/A |
NCF1884V | Bore d N/A 420 mm | O.D. D N/A 520 mm20.4724 in | Width B N/A 46 mm1.811 in | DUR/DOR F/E N/A 498.8 mm19.6378 in | Static Load Rating Co N/A 1490000 N335000 lbf | Dynamic Load Rating C1 N/A 733000 N165000 lbf | Thermal Speed Ratings - Oil N/A 330 rpm | Thermal Speed Ratings - Grease N/A 280 rpm | CAD N/A |
NCF1880V | Bore d N/A 400 mm | O.D. D N/A 500 mm19.685 in | Width B N/A 46 mm1.811 in | DUR/DOR F/E N/A 474 mm18.6614 in | Static Load Rating Co N/A 1410000 N316000 lbf | Dynamic Load Rating C1 N/A 713000 N160000 lbf | Thermal Speed Ratings - Oil N/A 350 rpm | Thermal Speed Ratings - Grease N/A 290 rpm | CAD N/A |
NCF1876V | Bore d N/A 380 mm | O.D. D N/A 480 mm18.8976 in | Width B N/A 46 mm1.811 in | DUR/DOR F/E N/A 457.3 mm18.0039 in | Static Load Rating Co N/A 1350000 N304000 lbf | Dynamic Load Rating C1 N/A 698000 N157000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 310 rpm | CAD N/A |
NCF2964V | Bore d N/A 320.000 mm | O.D. D N/A 440 mm17.3228 in | Width B N/A 72 mm2.8346 in | DUR/DOR F/E N/A 410.5 mm16.1614 in | Static Load Rating Co N/A 2400000 N540000 lbf | Dynamic Load Rating C1 N/A 1300000 N293000 lbf | Thermal Speed Ratings - Oil N/A 400 rpm | Thermal Speed Ratings - Grease N/A 340 rpm | CAD N/A |
NCF1868V | Bore d N/A 340.000 mm | O.D. D N/A 420 mm16.5354 in | Width B N/A 38 mm1.4961 in | DUR/DOR F/E N/A 402.8 mm15.8583 in | Static Load Rating Co N/A 953000 N214000 lbf | Dynamic Load Rating C1 N/A 484000 N109000 lbf | Thermal Speed Ratings - Oil N/A 430 rpm | Thermal Speed Ratings - Grease N/A 360 rpm | CAD N/A |