Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NNU49/800MAW33 | Bore d N/A 800 mm | O.D. D N/A 1060.000 mm41.7323 in | Width B N/A 258 mm10.1575 in | DUR/DOR F/E N/A 880 mm34.6457 in | Static Load Rating Co N/A 17390000 N3909000 lbf | Dynamic Load Rating C1 N/A 7070000 N1590000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 180 rpm | CAD N/A |
NNU49/850MAW33 | Bore d N/A 850 mm | O.D. D N/A 1120 mm44.0945 in | Width B N/A 272 mm10.7087 in | DUR/DOR F/E N/A 939 mm36.9685 in | Static Load Rating Co N/A 17900000 N4020000 lbf | Dynamic Load Rating C1 N/A 6810000 N1530000 lbf | Thermal Speed Ratings - Oil N/A 190 rpm | Thermal Speed Ratings - Grease N/A 170 rpm | CAD N/A |
NNU4184MAW33 | Bore d N/A 420 mm | O.D. D N/A 700 mm27.5591 in | Width B N/A 280 mm11.0236 in | DUR/DOR F/E N/A 497 mm19.5669 in | Static Load Rating Co N/A 11420000 N2560000 lbf | Dynamic Load Rating C1 N/A 6430000 N1450000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 350 rpm | CAD N/A |
NNU4188MAW33 | Bore d N/A 440 mm | O.D. D N/A 720 mm28.3465 in | Width B N/A 280 mm11.0236 in | DUR/DOR F/E N/A 511 mm20.1181 in | Static Load Rating Co N/A 11400000 N2560000 lbf | Dynamic Load Rating C1 N/A 6620000 N1490000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 340 rpm | CAD N/A |
NNU49/900MAW33 | Bore d N/A 900 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 280 mm11.0236 in | DUR/DOR F/E N/A 986 mm38.8189 in | Static Load Rating Co N/A 20650000 N4643000 lbf | Dynamic Load Rating C1 N/A 7790000 N1750000 lbf | Thermal Speed Ratings - Oil N/A 160 rpm | Thermal Speed Ratings - Grease N/A 150 rpm | CAD N/A |
NNU4192MAW33 | Bore d N/A 460 mm | O.D. D N/A 760 mm29.9213 in | Width B N/A 300 mm11.8110 in | DUR/DOR F/E N/A 537 mm21.1417 in | Static Load Rating Co N/A 12960000 N2920000 lbf | Dynamic Load Rating C1 N/A 7440000 N1670000 lbf | Thermal Speed Ratings - Oil N/A 330 rpm | Thermal Speed Ratings - Grease N/A 320 rpm | CAD N/A |
NNU4196MAW33 | Bore d N/A 480 mm | O.D. D N/A 790 mm31.1024 in | Width B N/A 308 mm12.1260 in | DUR/DOR F/E N/A 557 mm21.9291 in | Static Load Rating Co N/A 14260000 N3200000 lbf | Dynamic Load Rating C1 N/A 8190000 N1840000 lbf | Thermal Speed Ratings - Oil N/A 310 rpm | Thermal Speed Ratings - Grease N/A 290 rpm | CAD N/A |
NNU40/670MAW33 | Bore d N/A 670 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 308 mm12.1260 in | DUR/DOR F/E N/A 744 mm29.2913 in | Static Load Rating Co N/A 18840000 N4236000 lbf | Dynamic Load Rating C1 N/A 9740000 N2190000 lbf | Thermal Speed Ratings - Oil N/A 210 rpm | Thermal Speed Ratings - Grease N/A 200 rpm | CAD N/A |