Timken® Double Row Cylindrical Roller Bearings
Timken® Cylindrical Roller Bearings
Timken two-row, or double-row, cylindrical bearings are designed for additional strength in carrying radial loads. These bearing types are interchangeable so the dimensions and diameter under the rollers (NNU style) and diameter over the rollers (NN style) are held to an ISO/DIN standard. Double row full complement cylindrical roller bearings are also available to meet the need for radial load carrying capacity.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
DUR/DOR F/E |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NNU4930MAW33 | Bore (d) N/A 150 mm | O.D. (D) N/A 210 mm8.2677 in | Width (B) N/A 60 mm2.3622 in | DUR/DOR F/E N/A 168.5 mm6.6339 in | Static Radial Load Rating (C0) N/A 668000 N150200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 374000 N84100 lbf | Thermal Reference Speed - Oil N/A 2100 rpm | Thermal Reference Speed - Grease N/A 1800 rpm |
CAD
N/A
|
| NNU4932MAW33 | Bore (d) N/A 160 mm | O.D. (D) N/A 220.000 mm8.6614 in | Width (B) N/A 60 mm2.3622 in | DUR/DOR F/E N/A 178.5 mm7.0276 in | Static Radial Load Rating (C0) N/A 692000 N155600 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 380000 N85300 lbf | Thermal Reference Speed - Oil N/A 2000 rpm | Thermal Reference Speed - Grease N/A 1700 rpm |
CAD
N/A
|
| NNU4934MAW33 | Bore (d) N/A 170 mm | O.D. (D) N/A 230 mm9.0551 in | Width (B) N/A 60 mm2.3622 in | DUR/DOR F/E N/A 188.5 mm7.4213 in | Static Radial Load Rating (C0) N/A 696000 N156200 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 376000 N84600 lbf | Thermal Reference Speed - Oil N/A 1900 rpm | Thermal Reference Speed - Grease N/A 1600 rpm |
CAD
N/A
|
| NNU4936MAW33 | Bore (d) N/A 180 mm | O.D. (D) N/A 250 mm9.8425 in | Width (B) N/A 69 mm2.7165 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Radial Load Rating (C0) N/A 850000 N191000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 449000 N101000 lbf | Thermal Reference Speed - Oil N/A 1700 rpm | Thermal Reference Speed - Grease N/A 1500 rpm |
CAD
N/A
|
| NNU4938MAW33 | Bore (d) N/A 190 mm | O.D. (D) N/A 260 mm10.2362 in | Width (B) N/A 69 mm2.7165 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Radial Load Rating (C0) N/A 890000 N200000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 459000 N103000 lbf | Thermal Reference Speed - Oil N/A 1600 rpm | Thermal Reference Speed - Grease N/A 1400 rpm |
CAD
N/A
|
| NNU4940MAW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 280 mm11.0236 in | Width (B) N/A 80 mm3.1496 in | DUR/DOR F/E N/A 225 mm8.8583 in | Static Radial Load Rating (C0) N/A 1046000 N234000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 550000 N124000 lbf | Thermal Reference Speed - Oil N/A 1500 rpm | Thermal Reference Speed - Grease N/A 1300 rpm |
CAD
N/A
|
| NNU4140MAW33 | Bore (d) N/A 200 mm | O.D. (D) N/A 340 mm13.3858 in | Width (B) N/A 140 mm5.5118 in | DUR/DOR F/E N/A 235 mm9.2520 in | Static Radial Load Rating (C0) N/A 2460000 N552000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1690000 N381000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| NNU4944MAW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 300 mm11.811 in | Width (B) N/A 80 mm3.1496 in | DUR/DOR F/E N/A 245 mm9.6457 in | Static Radial Load Rating (C0) N/A 1150000 N258000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 577000 N130000 lbf | Thermal Reference Speed - Oil N/A 1400 rpm | Thermal Reference Speed - Grease N/A 1200 rpm |
CAD
N/A
|
| NNU4144MAW33 | Bore (d) N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | Width (B) N/A 150 mm5.9055 in | DUR/DOR F/E N/A 258 mm10.1575 in | Static Radial Load Rating (C0) N/A 2960000 N666000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1930000 N434000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 940 rpm |
CAD
N/A
|
| NNU4948MAW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 320 mm12.5984 in | Width (B) N/A 80 mm3.1496 in | DUR/DOR F/E N/A 265 mm10.4331 in | Static Radial Load Rating (C0) N/A 1220000 N274000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 591000 N133000 lbf | Thermal Reference Speed - Oil N/A 1200 rpm | Thermal Reference Speed - Grease N/A 1100 rpm |
CAD
N/A
|
| NNU4148MAW33 | Bore (d) N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | Width (B) N/A 160 mm6.2992 in | DUR/DOR F/E N/A 282 mm11.1024 in | Static Radial Load Rating (C0) N/A 3680000 N828000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2290000 N515000 lbf | Thermal Reference Speed - Oil N/A 870 rpm | Thermal Reference Speed - Grease N/A 800 rpm |
CAD
N/A
|
| NNU4952MAW33 | Bore (d) N/A 260 mm | O.D. (D) N/A 360 mm14.1732 in | Width (B) N/A 100 mm3.937 in | DUR/DOR F/E N/A 292 mm11.4961 in | Static Radial Load Rating (C0) N/A 1710000 N385000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 856000 N192000 lbf | Thermal Reference Speed - Oil N/A 1100 rpm | Thermal Reference Speed - Grease N/A 950 rpm |
CAD
N/A
|
| NNU4152MAW33 | Bore (d) N/A 260 mm | O.D. (D) N/A 440 mm17.3228 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 306 mm12.0472 in | Static Radial Load Rating (C0) N/A 4540000 N1022000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2840000 N639000 lbf | Thermal Reference Speed - Oil N/A 760 rpm | Thermal Reference Speed - Grease N/A 710 rpm |
CAD
N/A
|
| NNU4956MAW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 380 mm14.9606 in | Width (B) N/A 100 mm3.937 in | DUR/DOR F/E N/A 312 mm12.2835 in | Static Radial Load Rating (C0) N/A 1834000 N412000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 880000 N198000 lbf | Thermal Reference Speed - Oil N/A 1000 rpm | Thermal Reference Speed - Grease N/A 880 rpm |
CAD
N/A
|
| NNU4156MAW33 | Bore (d) N/A 280 mm | O.D. (D) N/A 460 mm18.1102 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 326 mm12.8346 in | Static Radial Load Rating (C0) N/A 4820000 N1084000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2940000 N660000 lbf | Thermal Reference Speed - Oil N/A 990 rpm | Thermal Reference Speed - Grease N/A 910 rpm |
CAD
N/A
|
| NNU4960MAW33 | Bore (d) N/A 300 mm | O.D. (D) N/A 420 mm16.5354 in | Width (B) N/A 118 mm4.6457 in | DUR/DOR F/E N/A 339 mm13.3465 in | Static Radial Load Rating (C0) N/A 2380000 N536000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1170000 N263000 lbf | Thermal Reference Speed - Oil N/A 880 rpm | Thermal Reference Speed - Grease N/A 780 rpm |
CAD
N/A
|
| NNU4160MAW33 | Bore (d) N/A 300 mm | O.D. (D) N/A 500 mm19.685 in | Width (B) N/A 200 mm7.8740 in | DUR/DOR F/E N/A 351 mm13.8189 in | Static Radial Load Rating (C0) N/A 6140000 N1382000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3780000 N850000 lbf | Thermal Reference Speed - Oil N/A 600 rpm | Thermal Reference Speed - Grease N/A 560 rpm |
CAD
N/A
|
| NNU4964MAW33 | Bore (d) N/A 320 mm | O.D. (D) N/A 440 mm17.3228 in | Width (B) N/A 118 mm4.6457 in | DUR/DOR F/E N/A 359 mm14.1339 in | Static Radial Load Rating (C0) N/A 2660000 N598000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N285000 lbf | Thermal Reference Speed - Oil N/A 790 rpm | Thermal Reference Speed - Grease N/A 710 rpm |
CAD
N/A
|
| NNU4164MAW33 | Bore (d) N/A 320 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 218 mm8.5827 in | DUR/DOR F/E N/A 375 mm14.7638 in | Static Radial Load Rating (C0) N/A 6280000 N1410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3940000 N886000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 550 rpm |
CAD
N/A
|
| NNU4968MAW33 | Bore (d) N/A 340 mm | O.D. (D) N/A 460 mm18.1102 in | Width (B) N/A 118 mm4.6457 in | DUR/DOR F/E N/A 379 mm14.9213 in | Static Radial Load Rating (C0) N/A 2660000 N598000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1250000 N282000 lbf | Thermal Reference Speed - Oil N/A 760 rpm | Thermal Reference Speed - Grease N/A 670 rpm |
CAD
N/A
|
| NNU4068MAW33 | Bore (d) N/A 340 mm | O.D. (D) N/A 520 mm20.4724 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 385 mm15.1575 in | Static Radial Load Rating (C0) N/A 5130000 N1153000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2980000 N669000 lbf | Thermal Reference Speed - Oil N/A 610 rpm | Thermal Reference Speed - Grease N/A 560 rpm |
CAD
N/A
|
| NNU4168MAW33 | Bore (d) N/A 340 mm | O.D. (D) N/A 580 mm22.8346 in | Width (B) N/A 243 mm9.5669 in | DUR/DOR F/E N/A 402 mm15.8268 in | Static Radial Load Rating (C0) N/A 7580000 N1704000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4660000 N1050000 lbf | Thermal Reference Speed - Oil N/A 530 rpm | Thermal Reference Speed - Grease N/A 490 rpm |
CAD
N/A
|
| NNU4972MAW33 | Bore (d) N/A 360 mm | O.D. (D) N/A 480 mm18.8976 in | Width (B) N/A 118 mm4.6457 in | DUR/DOR F/E N/A 399 mm15.7087 in | Static Radial Load Rating (C0) N/A 2800000 N630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270000 N285000 lbf | Thermal Reference Speed - Oil N/A 710 rpm | Thermal Reference Speed - Grease N/A 630 rpm |
CAD
N/A
|
| NNU4072MAW33 | Bore (d) N/A 360 mm | O.D. (D) N/A 540 mm21.2598 in | Width (B) N/A 180 mm7.0866 in | DUR/DOR F/E N/A 405 mm15.9449 in | Static Radial Load Rating (C0) N/A 5580000 N1256000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3180000 N716000 lbf | Thermal Reference Speed - Oil N/A 560 rpm | Thermal Reference Speed - Grease N/A 510 rpm |
CAD
N/A
|
| NNU4172MAW33 | Bore (d) N/A 360 mm | O.D. (D) N/A 600 mm23.622 in | Width (B) N/A 243 mm9.5669 in | DUR/DOR F/E N/A 422 mm16.6142 in | Static Radial Load Rating (C0) N/A 8480000 N1906000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5000000 N1120000 lbf | Thermal Reference Speed - Oil N/A 470 rpm | Thermal Reference Speed - Grease N/A 440 rpm |
CAD
N/A
|