Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NNU4076MAW33 | Bore d N/A 380 mm | O.D. D N/A 560 mm22.0472 in | Width B N/A 180 mm7.0866 in | DUR/DOR F/E N/A 425 mm16.7323 in | Static Load Rating Co N/A 5860000 N1316000 lbf | Dynamic Load Rating C1 N/A 3260000 N733000 lbf | Thermal Speed Ratings - Oil N/A 530 rpm | Thermal Speed Ratings - Grease N/A 480 rpm | CAD N/A |
NNU4984MAW33 | Bore d N/A 420 mm | O.D. D N/A 560 mm22.0472 in | Width B N/A 140 mm5.5118 in | DUR/DOR F/E N/A 466 mm18.3465 in | Static Load Rating Co N/A 4140000 N928000 lbf | Dynamic Load Rating C1 N/A 1750000 N394000 lbf | Thermal Speed Ratings - Oil N/A 560 rpm | Thermal Speed Ratings - Grease N/A 500 rpm | CAD N/A |
NNU4168MAW33 | Bore d N/A 340.000 mm | O.D. D N/A 580 mm22.8346 in | Width B N/A 243 mm9.5669 in | DUR/DOR F/E N/A 402 mm15.8268 in | Static Load Rating Co N/A 7580000 N1704000 lbf | Dynamic Load Rating C1 N/A 4660000 N1050000 lbf | Thermal Speed Ratings - Oil N/A 530 rpm | Thermal Speed Ratings - Grease N/A 490 rpm | CAD N/A |
NNU4172MAW33 | Bore d N/A 360.000 mm | O.D. D N/A 600 mm23.6220 in | Width B N/A 243 mm9.5669 in | DUR/DOR F/E N/A 422 mm16.6142 in | Static Load Rating Co N/A 8480000 N1906000 lbf | Dynamic Load Rating C1 N/A 5000000 N1120000 lbf | Thermal Speed Ratings - Oil N/A 470 rpm | Thermal Speed Ratings - Grease N/A 440 rpm | CAD N/A |
NNU4080MAW33 | Bore d N/A 400 mm | O.D. D N/A 600 mm23.6220 in | Width B N/A 200 mm7.874 in | DUR/DOR F/E N/A 449 mm17.6772 in | Static Load Rating Co N/A 7210000 N1621000 lbf | Dynamic Load Rating C1 N/A 3970000 N893000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 430 rpm | CAD N/A |
NNU4988MAW33 | Bore d N/A 440 mm | O.D. D N/A 600 mm23.6220 in | Width B N/A 160 mm6.2992 in | DUR/DOR F/E N/A 490 mm19.2913 in | Static Load Rating Co N/A 5740000 N1292000 lbf | Dynamic Load Rating C1 N/A 2500000 N562000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 420 rpm | CAD N/A |
NNU4176MAW33 | Bore d N/A 380 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 243 mm9.5669 in | DUR/DOR F/E N/A 442 mm17.4016 in | Static Load Rating Co N/A 8520000 N1916000 lbf | Dynamic Load Rating C1 N/A 4990000 N1120000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 430 rpm | CAD N/A |
NNU4084MAW33 | Bore d N/A 420 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 200 mm7.874 in | DUR/DOR F/E N/A 469 mm18.4646 in | Static Load Rating Co N/A 7600000 N1706000 lbf | Dynamic Load Rating C1 N/A 4070000 N914000 lbf | Thermal Speed Ratings - Oil N/A 430 rpm | Thermal Speed Ratings - Grease N/A 400 rpm | CAD N/A |
NNU4992MAW33 | Bore d N/A 460 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 160 mm6.2992 in | DUR/DOR F/E N/A 510 mm20.0787 in | Static Load Rating Co N/A 5540000 N1246000 lbf | Dynamic Load Rating C1 N/A 2420000 N544000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 420 rpm | CAD N/A |
NNU4180MAW33 | Bore d N/A 400 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 250 mm9.8425 in | DUR/DOR F/E N/A 463 mm18.2283 in | Static Load Rating Co N/A 9460000 N2120000 lbf | Dynamic Load Rating C1 N/A 5530000 N1240000 lbf | Thermal Speed Ratings - Oil N/A 410 rpm | Thermal Speed Ratings - Grease N/A 390 rpm | CAD N/A |
NNU4088MAW33 | Bore d N/A 440 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 212 mm8.3465 in | DUR/DOR F/E N/A 487 mm19.1732 in | Static Load Rating Co N/A 8180000 N1840000 lbf | Dynamic Load Rating C1 N/A 4530000 N1020000 lbf | Thermal Speed Ratings - Oil N/A 410 rpm | Thermal Speed Ratings - Grease N/A 380 rpm | CAD N/A |
NNU4996MAW33 | Bore d N/A 480 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 170 mm6.6929 in | DUR/DOR F/E N/A 534 mm21.0236 in | Static Load Rating Co N/A 6160000 N1382000 lbf | Dynamic Load Rating C1 N/A 2680000 N602000 lbf | Thermal Speed Ratings - Oil N/A 430 rpm | Thermal Speed Ratings - Grease N/A 390 rpm | CAD N/A |
NNU49/500MAW33 | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 170 mm6.6929 in | DUR/DOR F/E N/A 554 mm21.8110 in | Static Load Rating Co N/A 6280000 N1410000 lbf | Dynamic Load Rating C1 N/A 2690000 N605000 lbf | Thermal Speed Ratings - Oil N/A 420 rpm | Thermal Speed Ratings - Grease N/A 380 rpm | CAD N/A |
NNU49/500MAW33C3 | Bore d N/A 500 mm | O.D. D N/A 670 mm26.3780 in | Width B N/A 170 mm6.6929 in | DUR/DOR F/E N/A 554 mm21.8110 in | Static Load Rating Co N/A 6280000 N1410000 lbf | Dynamic Load Rating C1 N/A 2690000 N605000 lbf | Thermal Speed Ratings - Oil N/A 420 rpm | Thermal Speed Ratings - Grease N/A 380 rpm | CAD N/A |
NNU4092MAW33 | Bore d N/A 460 mm | O.D. D N/A 680 mm26.7717 in | Width B N/A 218 mm8.5827 in | DUR/DOR F/E N/A 513 mm20.1969 in | Static Load Rating Co N/A 9420000 N2120000 lbf | Dynamic Load Rating C1 N/A 4980000 N1120000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 340 rpm | CAD N/A |
NNU4184MAW33 | Bore d N/A 420 mm | O.D. D N/A 700 mm27.5591 in | Width B N/A 280 mm11.0236 in | DUR/DOR F/E N/A 497 mm19.5669 in | Static Load Rating Co N/A 11420000 N2560000 lbf | Dynamic Load Rating C1 N/A 6430000 N1450000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 350 rpm | CAD N/A |
NNU4096MAW33 | Bore d N/A 480 mm | O.D. D N/A 700 mm27.5591 in | Width B N/A 218 mm8.5827 in | DUR/DOR F/E N/A 533 mm20.9843 in | Static Load Rating Co N/A 9730000 N2189000 lbf | Dynamic Load Rating C1 N/A 5090000 N1150000 lbf | Thermal Speed Ratings - Oil N/A 350 rpm | Thermal Speed Ratings - Grease N/A 330 rpm | CAD N/A |
NNU49/530MAW33 | Bore d N/A 530 mm | O.D. D N/A 710 mm27.9528 in | Width B N/A 180 mm7.0866 in | DUR/DOR F/E N/A 588 mm23.1496 in | Static Load Rating Co N/A 8180000 N1839000 lbf | Dynamic Load Rating C1 N/A 3360000 N755000 lbf | Thermal Speed Ratings - Oil N/A 350 rpm | Thermal Speed Ratings - Grease N/A 320 rpm | CAD N/A |
NNU4188MAW33 | Bore d N/A 440 mm | O.D. D N/A 720 mm28.3465 in | Width B N/A 280 mm11.0236 in | DUR/DOR F/E N/A 511 mm20.1181 in | Static Load Rating Co N/A 11400000 N2560000 lbf | Dynamic Load Rating C1 N/A 6620000 N1490000 lbf | Thermal Speed Ratings - Oil N/A 370 rpm | Thermal Speed Ratings - Grease N/A 340 rpm | CAD N/A |
NNU40/500MAW33 | Bore d N/A 500 mm | O.D. D N/A 720 mm28.3465 in | Width B N/A 218 mm8.5827 in | DUR/DOR F/E N/A 553 mm21.7717 in | Static Load Rating Co N/A 10560000 N2380000 lbf | Dynamic Load Rating C1 N/A 5550000 N1250000 lbf | Thermal Speed Ratings - Oil N/A 330 rpm | Thermal Speed Ratings - Grease N/A 310 rpm | CAD N/A |
NNU49/560MAW33 | Bore d N/A 560 mm | O.D. D N/A 750 mm29.5276 in | Width B N/A 190 mm7.4803 in | DUR/DOR F/E N/A 623 mm24.5276 in | Static Load Rating Co N/A 8780000 N1976000 lbf | Dynamic Load Rating C1 N/A 3590000 N808000 lbf | Thermal Speed Ratings - Oil N/A 330 rpm | Thermal Speed Ratings - Grease N/A 300 rpm | CAD N/A |
NNU4192MAW33 | Bore d N/A 460 mm | O.D. D N/A 760 mm29.9213 in | Width B N/A 300 mm11.8110 in | DUR/DOR F/E N/A 537 mm21.1417 in | Static Load Rating Co N/A 12960000 N2920000 lbf | Dynamic Load Rating C1 N/A 7440000 N1670000 lbf | Thermal Speed Ratings - Oil N/A 330 rpm | Thermal Speed Ratings - Grease N/A 320 rpm | CAD N/A |
NNU40/530MAW33 | Bore d N/A 530 mm | O.D. D N/A 780 mm30.7087 in | Width B N/A 250 mm9.8425 in | DUR/DOR F/E N/A 591 mm23.2677 in | Static Load Rating Co N/A 12160000 N2740000 lbf | Dynamic Load Rating C1 N/A 6330000 N1420000 lbf | Thermal Speed Ratings - Oil N/A 300 rpm | Thermal Speed Ratings - Grease N/A 280 rpm | CAD N/A |
NNU4196MAW33 | Bore d N/A 480 mm | O.D. D N/A 790 mm31.1024 in | Width B N/A 308 mm12.1260 in | DUR/DOR F/E N/A 557 mm21.9291 in | Static Load Rating Co N/A 14260000 N3200000 lbf | Dynamic Load Rating C1 N/A 8190000 N1840000 lbf | Thermal Speed Ratings - Oil N/A 310 rpm | Thermal Speed Ratings - Grease N/A 290 rpm | CAD N/A |
NNU49/600MAW33 | Bore d N/A 600 mm | O.D. D N/A 800 mm31.4961 in | Width B N/A 200 mm7.874 in | DUR/DOR F/E N/A 666 mm26.2205 in | Static Load Rating Co N/A 10120000 N2280000 lbf | Dynamic Load Rating C1 N/A 4040000 N907000 lbf | Thermal Speed Ratings - Oil N/A 290 rpm | Thermal Speed Ratings - Grease N/A 270 rpm | CAD N/A |