Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NU217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 322000 N72400 lbf | C - Dynamic Radial Rating N/A 275000 N61900 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2218EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 322000 N72400 lbf | C - Dynamic Radial Rating N/A 275000 N61900 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2230EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 998000 N224000 lbf | C - Dynamic Radial Rating N/A 752000 N169000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NU2230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 998000 N224000 lbf | C - Dynamic Radial Rating N/A 752000 N169000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NU2238EMA | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 92 mm3.622 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1680000 N377000 lbf | C - Dynamic Radial Rating N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2313EMA | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU2313EMAC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU2314EMA | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU2314EMAC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU2317EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NU2317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NU2326EMA | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 93 mm3.6614 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C - Dynamic Radial Rating N/A 1040000 N235000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2326EMAC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 93 mm3.6614 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C - Dynamic Radial Rating N/A 1040000 N235000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2332EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114 mm4.4882 in | B - Outer Ring Width N/A 114 mm4.4882 in | C0 - Static Radial Rating N/A 1840000 N413000 lbf | C - Dynamic Radial Rating N/A 1500000 N337000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2336EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9609 in | C - Inner Ring Width N/A 126 mm4.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2250000 N506000 lbf | C - Dynamic Radial Rating N/A 1860000 N419000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2338EMAC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 132 mm5.1969 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2500000 N561000 lbf | C - Dynamic Radial Rating N/A 2060000 N464000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NU236EMA | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 874000 N196000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU236EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 874000 N196000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU238EMA | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 960000 N216000 lbf | C - Dynamic Radial Rating N/A 777000 N175000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU238EMAC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 960000 N216000 lbf | C - Dynamic Radial Rating N/A 777000 N175000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU244EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1290000 N290000 lbf | C - Dynamic Radial Rating N/A 1040000 N233000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU244EMAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1290000 N290000 lbf | C - Dynamic Radial Rating N/A 1040000 N233000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |