Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ2222EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 53 mm2.0866 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 527000 N118000 lbf | C - Dynamic Radial Rating N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2222EMAC4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 53 mm2.0866 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 527000 N118000 lbf | C - Dynamic Radial Rating N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2224EMAC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2226EJ | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 750000 N169000 lbf | C - Dynamic Radial Rating N/A 603000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2226EMA | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 750000 N169000 lbf | C - Dynamic Radial Rating N/A 603000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2226EMAC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 750000 N169000 lbf | C - Dynamic Radial Rating N/A 603000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2228EMA | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | C - Inner Ring Width N/A 68 mm2.6772 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 850000 N191000 lbf | C - Dynamic Radial Rating N/A 650000 N146000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2228EMAC3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | C - Inner Ring Width N/A 68 mm2.6772 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 850000 N191000 lbf | C - Dynamic Radial Rating N/A 650000 N146000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ222EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ222EMA | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ222EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ2230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 998000 N224000 lbf | C - Dynamic Radial Rating N/A 752000 N169000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ2232EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1210000 N272000 lbf | C - Dynamic Radial Rating N/A 919000 N207000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2232EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1210000 N272000 lbf | C - Dynamic Radial Rating N/A 919000 N207000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2234EAMAWEW29W254C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N320000 lbf | C - Dynamic Radial Rating N/A 1100000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N320000 lbf | C - Dynamic Radial Rating N/A 1100000 N246000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2236EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1520000 N342000 lbf | C - Dynamic Radial Rating N/A 1140000 N256000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ224EJ | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ226EJ | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 464000 N104000 lbf | C - Dynamic Radial Rating N/A 411000 N92400 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ226EMA | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 464000 N104000 lbf | C - Dynamic Radial Rating N/A 411000 N92400 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |