Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
320NU92W45C | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.6 mm7.5039 in | B - Outer Ring Width N/A 190.6 mm7.5039 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
NU1024MA | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 202000 N45400 lbf | C - Dynamic Radial Rating N/A 158000 N35500 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 1 mm | CAD N/A |
NU1024MAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 202000 N45400 lbf | C - Dynamic Radial Rating N/A 158000 N35500 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 1 mm | CAD N/A |
NU1030MA | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | C - Inner Ring Width N/A 35 mm1.378 in | B - Outer Ring Width N/A 35 mm1.378 in | C0 - Static Radial Rating N/A 309000 N69500 lbf | C - Dynamic Radial Rating N/A 231000 N51900 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.100 in | CAD N/A |
NU1032MA | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 367000 N82500 lbf | C - Dynamic Radial Rating N/A 276000 N62000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.100 in | CAD N/A |
NU1032MAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 367000 N82500 lbf | C - Dynamic Radial Rating N/A 276000 N62000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.100 in | CAD N/A |
NU1030MAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | C - Inner Ring Width N/A 35 mm1.378 in | B - Outer Ring Width N/A 35 mm1.378 in | C0 - Static Radial Rating N/A 309000 N69500 lbf | C - Dynamic Radial Rating N/A 231000 N51900 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.100 in | CAD N/A |
NJ218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 311000 N69900 lbf | C - Dynamic Radial Rating N/A 280000 N62900 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2216EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 322000 N72400 lbf | C - Dynamic Radial Rating N/A 275000 N61800 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2222EMA | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 53 mm2.0866 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 527000 N118000 lbf | C - Dynamic Radial Rating N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 630000 N142000 lbf | C - Dynamic Radial Rating N/A 514000 N116000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NUP2216EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 28.532 mm1.1233 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU1034MA | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 425000 N95500 lbf | C - Dynamic Radial Rating N/A 321000 N72200 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU1036MA | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 500000 N112000 lbf | C - Dynamic Radial Rating N/A 386000 N86800 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU1038MA | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 525000 N118000 lbf | C - Dynamic Radial Rating N/A 396000 N89000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 311000 N69900 lbf | C - Dynamic Radial Rating N/A 280000 N62900 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |