Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 477 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 55 mm2.1654 in N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 86 mm3.3858 in N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 1900 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 2900 rpm N/A 3500 rpm N/A 2 mm0.080 in N/A CAD
N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 2900 rpm N/A 3500 rpm N/A 2 mm0.080 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2000 rpm N/A 2300 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2400 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2200 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2200 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD
201 - 225 of 477 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »