Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NU222EMAC4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ318EMAC4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81500 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ318EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU318EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ318EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU318EMAC4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU318EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU318EJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ318EJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 362000 N81400 lbf | C - Dynamic Radial Rating N/A 359000 N80700 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2220EJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2220EJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2220EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2220EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU319EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU319EMAC4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ319EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU319EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ319EMAC4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ319EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ319EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU319EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ224EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ224EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 431000 N96900 lbf | C - Dynamic Radial Rating N/A 379000 N85200 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |