Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NUP2216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 28.532 mm1.1233 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2216EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2216EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU1026MA | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 251000 N56500 lbf | C - Dynamic Radial Rating N/A 197000 N44300 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU1026MAC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 251000 N56500 lbf | C - Dynamic Radial Rating N/A 197000 N44300 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU1028MA | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 263000 N59200 lbf | C - Dynamic Radial Rating N/A 201000 N45200 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU1028MAC3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 263000 N59200 lbf | C - Dynamic Radial Rating N/A 201000 N45200 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ315EMAC3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 269000 N60600 lbf | C - Dynamic Radial Rating N/A 272000 N61200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU315EMAC3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 269000 N60600 lbf | C - Dynamic Radial Rating N/A 272000 N61200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NJ219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ315EJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 272000 N61200 lbf | C - Dynamic Radial Rating N/A 269000 N60600 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU315EJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 272000 N61200 lbf | C - Dynamic Radial Rating N/A 269000 N60600 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ2217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ2217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NU2217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 291000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 291000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |