Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ2336EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 126 mm4.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2250000 N506000 lbf | C - Dynamic Radial Rating N/A 1860000 N419000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU1064MA | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 74 mm2.9134 in | B - Outer Ring Width N/A 74 mm2.9134 in | C0 - Static Radial Rating N/A 1500000 N337000 lbf | C - Dynamic Radial Rating N/A 1020000 N230000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2336EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9609 in | C - Inner Ring Width N/A 126 mm4.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2250000 N506000 lbf | C - Dynamic Radial Rating N/A 1860000 N419000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
R-3407-A | d - Bore N/A 200 mm | D - Outer Diameter N/A 279.989 mm11.0232 in | C - Inner Ring Width N/A 50 mm1.9685 in | B - Outer Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 682000 N153000 lbf | C - Dynamic Radial Rating N/A 426000 N95800 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 2.8 mm0.100 in | CAD N/A |
NU1060MA | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 74 mm2.9134 in | B - Outer Ring Width N/A 74 mm2.9134 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU2236EMA | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1520000 N342000 lbf | C - Dynamic Radial Rating N/A 1140000 N256000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU1060MAC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 74 mm2.9134 in | B - Outer Ring Width N/A 74 mm2.9134 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1000000 N225000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
190RN30 R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 75 mm2.9528 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1350000 N303000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2236EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1520000 N342000 lbf | C - Dynamic Radial Rating N/A 1140000 N256000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ248EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU248EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2334EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N385000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2334EMAWEW40W58BC6 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N385000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU2238EMA | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 92 mm3.622 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1680000 N377000 lbf | C - Dynamic Radial Rating N/A 1250000 N281000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NU340EMA | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1580000 N354000 lbf | C - Dynamic Radial Rating N/A 1360000 N306000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
P-1972-B | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1270000 N286000 lbf | C - Dynamic Radial Rating N/A 794000 N178000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3.2 mm0.100 in | CAD N/A |
NU1056MA | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU2234EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1100000 N247000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU2330EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1620000 N364000 lbf | C - Dynamic Radial Rating N/A 1330000 N299000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU3034EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 722000 N162000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU1056MAC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU1056MAC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 754000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU2234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1100000 N247000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU2330EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1620000 N364000 lbf | C - Dynamic Radial Rating N/A 1330000 N299000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU3034EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 1080000 N243000 lbf | C - Dynamic Radial Rating N/A 722000 N162000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |