Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
320RT92AC1112 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 175.508 mm6.9098 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4640000 N1040000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU3168EAMAW45BW249C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190 mm7.4803 in | B - Outer Ring Width N/A 190 mm7.4803 in | C0 - Static Radial Rating N/A 7010000 N1580000 lbf | C - Dynamic Radial Rating N/A 4300000 N967000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
320NU92W45C | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.6 mm7.5039 in | B - Outer Ring Width N/A 190.6 mm7.5039 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
NU5164MAW61 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.5 mm7.5000 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6440000 N1450000 lbf | C - Dynamic Radial Rating N/A 4480000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 520 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU5164MAW61C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.5 mm7.5000 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6440000 N1450000 lbf | C - Dynamic Radial Rating N/A 4480000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 520 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU3068EMA | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 133 mm5.2362 in | B - Outer Ring Width N/A 133 mm5.2362 in | C0 - Static Radial Rating N/A 4280000 N962000 lbf | C - Dynamic Radial Rating N/A 2550000 N573000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU5260MAW61 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 5590000 N1260000 lbf | C - Dynamic Radial Rating N/A 3930000 N883000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU5260MAW61C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 5590000 N1260000 lbf | C - Dynamic Radial Rating N/A 3930000 N883000 lbf | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
135RIN582 R3 | d - Bore N/A 342.900 mm | D - Outer Diameter N/A 527.05 mm20.7500 in | C - Inner Ring Width N/A 104.775 mm4.1250 in | B - Outer Ring Width N/A 104.775 mm4.1250 in | C0 - Static Radial Rating N/A 3350000 N753000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
320RN91 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.2 mm5.1260 in | B - Outer Ring Width N/A 130.2 mm5.1260 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
280RN92 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 165.1 mm6.5000 in | B - Outer Ring Width N/A 165.1 mm6.5000 in | C0 - Static Radial Rating N/A 5220000 N1170000 lbf | C - Dynamic Radial Rating N/A 3150000 N708000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
NUP5160MA | d - Bore N/A 300 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 114.075 mm4.4911 in | B - Outer Ring Width N/A 127 mm5.0000 in | C0 - Static Radial Rating N/A 3670000 N825000 lbf | C - Dynamic Radial Rating N/A 2380000 N535000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NUP5161M | d - Bore N/A 305 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 57.56 mm2.2661 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1280000 N288000 lbf | Reference Thermal Speed Rating (Grease) N/A 560 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
300RN30 R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 118 mm4.6457 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 3640000 N818000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
N5161M | d - Bore N/A 305 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1280000 N288000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RN91 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ1096EMA | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ1096EMAWEW45AW50A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ1096EMAWEW45AW50AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 6 mm0.24 in | CAD N/A |
NUP5159MA | d - Bore N/A 292.100 mm | D - Outer Diameter N/A 387.35 mm15.2500 in | C - Inner Ring Width N/A 50.875 mm2.0030 in | B - Outer Ring Width N/A 57.15 mm2.2500 in | C0 - Static Radial Rating N/A 1390000 N312000 lbf | C - Dynamic Radial Rating N/A 750000 N169000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 780 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NF5158M | d - Bore N/A 287.6 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1030000 N232000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NUP2344EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 125.1 mm4.9252 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3180000 N715000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 730 rpm | Reference Thermal Speed Rating (Oil) N/A 800 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RN03 R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 1930000 N434000 lbf | C - Dynamic Radial Rating N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 750 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
NU2348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 155 mm6.1024 in | B - Outer Ring Width N/A 155 mm6.1024 in | C0 - Static Radial Rating N/A 3190000 N717000 lbf | C - Dynamic Radial Rating N/A 2100000 N472000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU3052EMA | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |