Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NU3052EMAC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2344EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3180000 N715000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ2344EMAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3180000 N715000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2344EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3130000 N704000 lbf | C - Dynamic Radial Rating N/A 2550000 N573000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2344EMAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3130000 N704000 lbf | C - Dynamic Radial Rating N/A 2550000 N573000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2344EMAC4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3130000 N704000 lbf | C - Dynamic Radial Rating N/A 2550000 N573000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU5148MA | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2550000 N573000 lbf | C - Dynamic Radial Rating N/A 1750000 N393000 lbf | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU5148MAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2550000 N573000 lbf | C - Dynamic Radial Rating N/A 1750000 N393000 lbf | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU1080MA | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | C - Inner Ring Width N/A 90 mm3.5433 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 2290000 N515000 lbf | C - Dynamic Radial Rating N/A 1530000 N344000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 980 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU1080MAC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | C - Inner Ring Width N/A 90 mm3.5433 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 2290000 N515000 lbf | C - Dynamic Radial Rating N/A 1530000 N344000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 980 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2340EMA | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 138 mm5.4331 in | B - Outer Ring Width N/A 138 mm5.4331 in | C0 - Static Radial Rating N/A 2760000 N620000 lbf | C - Dynamic Radial Rating N/A 2250000 N506000 lbf | Reference Thermal Speed Rating (Grease) N/A 900 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2340EMAC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 138 mm5.4331 in | B - Outer Ring Width N/A 138 mm5.4331 in | C0 - Static Radial Rating N/A 2760000 N620000 lbf | C - Dynamic Radial Rating N/A 2250000 N506000 lbf | Reference Thermal Speed Rating (Grease) N/A 900 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2340EMAC4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 138 mm5.4331 in | B - Outer Ring Width N/A 138 mm5.4331 in | C0 - Static Radial Rating N/A 2760000 N620000 lbf | C - Dynamic Radial Rating N/A 2250000 N506000 lbf | Reference Thermal Speed Rating (Grease) N/A 900 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU2244EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2350000 N528000 lbf | C - Dynamic Radial Rating N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NU348EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU5144MA | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2060000 N463000 lbf | C - Dynamic Radial Rating N/A 1400000 N315000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ348EMAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU348EMAC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 2190000 N492000 lbf | C - Dynamic Radial Rating N/A 1900000 N427000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NU5144MAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7795 in | C - Inner Ring Width N/A 98.4 mm3.8740 in | B - Outer Ring Width N/A 98.4 mm3.8740 in | C0 - Static Radial Rating N/A 2060000 N463000 lbf | C - Dynamic Radial Rating N/A 1400000 N315000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU2244EMAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2350000 N528000 lbf | C - Dynamic Radial Rating N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
200RN92 R2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120.7 mm4.7520 in | B - Outer Ring Width N/A 120.7 mm4.7520 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1630000 N366000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ348MA | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1430000 N321000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NF5142M | d - Bore N/A 210 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 61 mm2.4016 in | B - Outer Ring Width N/A 61 mm2.4016 in | C0 - Static Radial Rating N/A 1020000 N229000 lbf | C - Dynamic Radial Rating N/A 764000 N172000 lbf | Reference Thermal Speed Rating (Grease) N/A 950 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NUP2240EMA | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 84.075 mm3.3100 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1870000 N420000 lbf | C - Dynamic Radial Rating N/A 1220000 N274000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |