Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NU2216EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NUP2216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 28.532 mm1.1233 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2216EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2216EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C - Dynamic Radial Rating N/A 208000 N46800 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2219EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 32 mm1.2598 in | B - Outer Ring Width N/A 32 mm1.2598 in | C0 - Static Radial Rating N/A 271000 N60900 lbf | C - Dynamic Radial Rating N/A 248000 N55800 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2219EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 378000 N85000 lbf | C - Dynamic Radial Rating N/A 324000 N72800 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 311000 N69900 lbf | C - Dynamic Radial Rating N/A 280000 N62900 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 311000 N69900 lbf | C - Dynamic Radial Rating N/A 280000 N62900 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2220EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2220EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU220EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 311000 N69900 lbf | C - Dynamic Radial Rating N/A 280000 N62900 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NU2220EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 46 mm1.811 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 451000 N101000 lbf | C - Dynamic Radial Rating N/A 377000 N84800 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |