Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
135RIN582 R3 | d - Bore N/A 342.900 mm | D - Outer Diameter N/A 527.05 mm20.7500 in | C - Inner Ring Width N/A 104.775 mm4.1250 in | B - Outer Ring Width N/A 104.775 mm4.1250 in | C0 - Static Radial Rating N/A 3350000 N753000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
170RN93 R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1830000 N411000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
180RIN684 R2 | d - Bore N/A 457.200 mm | D - Outer Diameter N/A 685.800 mm27.0000 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 6250000 N1410000 lbf | C - Dynamic Radial Rating N/A 3400000 N764000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | R - Inner Ring "To Clear" Radius N/A 7.9 mm0.300 in | CAD N/A |
180RIN684 R3 | d - Bore N/A 457.200 mm | D - Outer Diameter N/A 685.800 mm27.0000 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 6250000 N1410000 lbf | C - Dynamic Radial Rating N/A 3400000 N764000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | R - Inner Ring "To Clear" Radius N/A 7.9 mm0.300 in | CAD N/A |
190RN30 R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 75 mm2.9528 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1350000 N303000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
190RN92 R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
200RN92 R2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120.7 mm4.7520 in | B - Outer Ring Width N/A 120.7 mm4.7520 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1630000 N366000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RN03 R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 1930000 N434000 lbf | C - Dynamic Radial Rating N/A 1560000 N351000 lbf | Reference Thermal Speed Rating (Grease) N/A 750 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
280RN91 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RN92 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 165.1 mm6.5000 in | B - Outer Ring Width N/A 165.1 mm6.5000 in | C0 - Static Radial Rating N/A 5220000 N1170000 lbf | C - Dynamic Radial Rating N/A 3150000 N708000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
300RN30 R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 118 mm4.6457 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 3640000 N818000 lbf | C - Dynamic Radial Rating N/A 1990000 N447000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320NU92W45C | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.6 mm7.5039 in | B - Outer Ring Width N/A 190.6 mm7.5039 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
320RN91 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.2 mm5.1260 in | B - Outer Ring Width N/A 130.2 mm5.1260 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RT92AC1112 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 175.508 mm6.9098 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4640000 N1040000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
N5161M | d - Bore N/A 305 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1950000 N438000 lbf | C - Dynamic Radial Rating N/A 1280000 N288000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NF5142M | d - Bore N/A 210 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 61 mm2.4016 in | B - Outer Ring Width N/A 61 mm2.4016 in | C0 - Static Radial Rating N/A 1020000 N229000 lbf | C - Dynamic Radial Rating N/A 764000 N172000 lbf | Reference Thermal Speed Rating (Grease) N/A 950 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NF5158M | d - Bore N/A 287.6 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1030000 N232000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ1044MA | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 56 mm2.2047 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 765000 N172000 lbf | C - Dynamic Radial Rating N/A 565000 N127000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ1096EMA | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ1096EMAWEW45AW50A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ1096EMAWEW45AW50AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5591 in | C - Inner Ring Width N/A 100 mm3.937 in | B - Outer Ring Width N/A 100 mm3.937 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C - Dynamic Radial Rating N/A 2360000 N531000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm | R - Inner Ring "To Clear" Radius N/A 6 mm0.24 in | CAD N/A |
NJ217EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ217EMAC4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |