Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ226EMAC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 464000 N104000 lbf | C - Dynamic Radial Rating N/A 411000 N92400 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ228EJ | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 526000 N118000 lbf | C - Dynamic Radial Rating N/A 443000 N99600 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ228EMA | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 526000 N118000 lbf | C - Dynamic Radial Rating N/A 443000 N99600 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ228EMAC3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 526000 N118000 lbf | C - Dynamic Radial Rating N/A 443000 N99600 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EJ | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EMAC4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2313EJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NJ2314EJ | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 328000 N73700 lbf | C - Dynamic Radial Rating N/A 311000 N69800 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NJ2316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
NJ2317EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ2317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ2317EMAC4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in | CAD N/A |
NJ2318EJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 544000 N122000 lbf | C - Dynamic Radial Rating N/A 497000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2318EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 544000 N122000 lbf | C - Dynamic Radial Rating N/A 497000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2318EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 544000 N122000 lbf | C - Dynamic Radial Rating N/A 497000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2318EMAC4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 64 mm2.5197 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 544000 N122000 lbf | C - Dynamic Radial Rating N/A 497000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2319EJ | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 593000 N133000 lbf | C - Dynamic Radial Rating N/A 525000 N118000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2319EMA | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 593000 N133000 lbf | C - Dynamic Radial Rating N/A 525000 N118000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2319EMAC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 593000 N133000 lbf | C - Dynamic Radial Rating N/A 525000 N118000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2319EMAC4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 67 mm2.6378 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 593000 N133000 lbf | C - Dynamic Radial Rating N/A 525000 N118000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2320EJ | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 737000 N166000 lbf | C - Dynamic Radial Rating N/A 658000 N148000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |