Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ2320EMA | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 737000 N166000 lbf | C - Dynamic Radial Rating N/A 658000 N148000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2320EMAC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 737000 N166000 lbf | C - Dynamic Radial Rating N/A 658000 N148000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2320EMAC4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Inner Ring Width N/A 73 mm2.874 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 737000 N166000 lbf | C - Dynamic Radial Rating N/A 658000 N148000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2322EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2322EMA | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2322EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2322EMAC4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 891000 N200000 lbf | C - Dynamic Radial Rating N/A 768000 N173000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2324EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2324EMAC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2324EMAC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2324EMAC5 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2326EMAC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 93 mm3.6614 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C - Dynamic Radial Rating N/A 1040000 N235000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2326EMAC4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 93 mm3.6614 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C - Dynamic Radial Rating N/A 1040000 N235000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2326EMAC6 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 93 mm3.6614 in | B - Outer Ring Width N/A 93 mm3.6614 in | C0 - Static Radial Rating N/A 1240000 N278000 lbf | C - Dynamic Radial Rating N/A 1040000 N235000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2328EMA | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 102 mm4.0157 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1180000 N265000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2328EMAC3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 102 mm4.0157 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1180000 N265000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2328EMAC5 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 102 mm4.0157 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 1180000 N265000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ232EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 695000 N156000 lbf | C - Dynamic Radial Rating N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ232EMAC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 695000 N156000 lbf | C - Dynamic Radial Rating N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ232EMAC4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 290 mm11.4173 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 695000 N156000 lbf | C - Dynamic Radial Rating N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2332EMA | d - Bore N/A 160 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114 mm4.4885 in | B - Outer Ring Width N/A 114 mm4.4885 in | C0 - Static Radial Rating N/A 1840000 N413000 lbf | C - Dynamic Radial Rating N/A 1500000 N337000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2334EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N385000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2334EMAWE | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2334EMAWEW40W58B | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N384000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ2334EMAWEW40W58BC6 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120 mm4.7244 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2110000 N474000 lbf | C - Dynamic Radial Rating N/A 1710000 N385000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |