Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ2336EMA | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 126 mm4.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2250000 N506000 lbf | C - Dynamic Radial Rating N/A 1860000 N419000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2336EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 126 mm4.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2250000 N506000 lbf | C - Dynamic Radial Rating N/A 1860000 N419000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ2338EMAC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 132 mm5.1969 in | B - Outer Ring Width N/A 132 mm5.1969 in | C0 - Static Radial Rating N/A 2500000 N561000 lbf | C - Dynamic Radial Rating N/A 2060000 N464000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ2344EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3180000 N715000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ2344EMAC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 145 mm5.7087 in | B - Outer Ring Width N/A 145 mm5.7087 in | C0 - Static Radial Rating N/A 3180000 N715000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
NJ234EMA | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ234EMAC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 822000 N185000 lbf | C - Dynamic Radial Rating N/A 685000 N154000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ236EMA | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 874000 N196000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ236EMAC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 874000 N196000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ236EMAC4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 52 mm2.0472 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 874000 N196000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ238EMA | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 960000 N216000 lbf | C - Dynamic Radial Rating N/A 777000 N175000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ238EMAC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 960000 N216000 lbf | C - Dynamic Radial Rating N/A 777000 N175000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ240EMA | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C - Dynamic Radial Rating N/A 760000 N171000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ240EMAC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C - Dynamic Radial Rating N/A 760000 N171000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ240EMAC4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 1050000 N236000 lbf | C - Dynamic Radial Rating N/A 760000 N171000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ244EMA | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 1290000 N290000 lbf | C - Dynamic Radial Rating N/A 1040000 N233000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.160 in | CAD N/A |
NJ248EMA | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 72 mm2.8346 in | B - Outer Ring Width N/A 72 mm2.8346 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 936000 N210000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ28/710EAMAWEW229A | d - Bore N/A 710 mm | D - Outer Diameter N/A 870 mm34.2520 in | C - Inner Ring Width N/A 95 mm3.7402 in | B - Outer Ring Width N/A 95 mm3.7402 in | C0 - Static Radial Rating N/A 5110000 N1150000 lbf | C - Dynamic Radial Rating N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 270 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
NJ29/710MA | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.4016 in | C - Inner Ring Width N/A 140 mm5.5118 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 8190000 N1840000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
NJ29/710MAC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.4017 in | C - Inner Ring Width N/A 140 mm5.5118 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 8190000 N1840000 lbf | C - Dynamic Radial Rating N/A 4020000 N903000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | R - Inner Ring "To Clear" Radius N/A 6 mm0.24 in | CAD N/A |
NJ313EJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 204000 N45900 lbf | C - Dynamic Radial Rating N/A 196000 N44100 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NJ315EJ | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 272000 N61200 lbf | C - Dynamic Radial Rating N/A 269000 N60600 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ315EMAC3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 269000 N60600 lbf | C - Dynamic Radial Rating N/A 272000 N61200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |
NJ316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291000 N65300 lbf | C - Dynamic Radial Rating N/A 289000 N64900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NJ316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 291000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in | CAD N/A |