Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
NJ316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291000 N65300 lbf | C - Dynamic Radial Rating N/A 289000 N64900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 290000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 290000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU315EMAC3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 37 mm1.4567 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 269000 N60600 lbf | C - Dynamic Radial Rating N/A 272000 N61200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in | CAD N/A |
NU222EMAC4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NU222EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NU222EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ222EMAC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NU222EMA | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ222EMA | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NUP1040MA | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 38.55 mm1.5177 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 587000 N132000 lbf | C - Dynamic Radial Rating N/A 392000 N88100 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NU1040MA | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 602000 N135000 lbf | C - Dynamic Radial Rating N/A 445000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NU1040MAC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 602000 N135000 lbf | C - Dynamic Radial Rating N/A 445000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ222EJ | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 374000 N84100 lbf | C - Dynamic Radial Rating N/A 331000 N74400 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.100 in | CAD N/A |
NJ230EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NUP230EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 37.545 mm1.4781 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU230EMA | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EMAC4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NUP230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 37.545 mm1.4781 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU230EMAC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ230EJ | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NU230EJ | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | C - Inner Ring Width N/A 45 mm1.7717 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 607000 N136000 lbf | C - Dynamic Radial Rating N/A 506000 N114000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ2324EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 86 mm3.3858 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1040000 N234000 lbf | C - Dynamic Radial Rating N/A 902000 N203000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
NJ324EMA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 55 mm2.1654 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 614000 N138000 lbf | C - Dynamic Radial Rating N/A 594000 N134000 lbf | Reference Thermal Speed Rating (Grease) N/A 2300 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |