Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
105RN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RN51R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C - Dynamic Radial Rating N/A 391000 N87800 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RN91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3.0000 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RN93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RN51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RN91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RN91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RN92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RN91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RN92R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 120.65 mm4.7500 in | B - Outer Ring Width N/A 120.65 mm4.7500 in | C0 - Static Radial Rating N/A 2590000 N581000 lbf | C - Dynamic Radial Rating N/A 1630000 N366000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
210RN92R3 | d - Bore N/A 210 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | C - Inner Ring Width N/A 127 mm5.0000 in | B - Outer Ring Width N/A 127 mm5.0000 in | C0 - Static Radial Rating N/A 2640000 N593000 lbf | C - Dynamic Radial Rating N/A 1740000 N391000 lbf | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RN51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RN91R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2090000 N470000 lbf | C - Dynamic Radial Rating N/A 1290000 N289000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RN92R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 133.35 mm5.2500 in | B - Outer Ring Width N/A 133.35 mm5.2500 in | C0 - Static Radial Rating N/A 3230000 N727000 lbf | C - Dynamic Radial Rating N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 810 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RN91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RN91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RIN51R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C - Dynamic Radial Rating N/A 391000 N87800 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RIN91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3.0000 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
170RIN93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RIN51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RIN91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIN91R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 85.725 mm3.3750 in | B - Outer Ring Width N/A 85.725 mm3.3750 in | C0 - Static Radial Rating N/A 1600000 N360000 lbf | C - Dynamic Radial Rating N/A 973000 N219000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
190RIN92R3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | C - Inner Ring Width N/A 114.3 mm4.5000 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 2210000 N497000 lbf | C - Dynamic Radial Rating N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
200RIN91R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 88.9 mm3.5000 in | B - Outer Ring Width N/A 88.9 mm3.5000 in | C0 - Static Radial Rating N/A 1740000 N391000 lbf | C - Dynamic Radial Rating N/A 1060000 N239000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |