Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 190 mm N/A 340 mm13.3858 in N/A 114.3 mm4.5000 in N/A 114.3 mm4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD
N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 2310000 N519000 lbf N/A 877000 N197000 lbf N/A 320 rpm N/A 370 rpm N/A 4.1 mm0.200 in N/A CAD
N/A 406.400 mm N/A 546.1 mm21.5000 in N/A 69.85 mm2.7500 in N/A 69.85 mm2.7500 in N/A 2500000 N562000 lbf N/A 1320000 N297000 lbf N/A 450 rpm N/A 510 rpm N/A 5.1 mm0.200 in N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1100 rpm N/A 1200 rpm N/A 4 mm0.200 in N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 170 mm N/A 360 mm14.1732 in N/A 139.7 mm5.5000 in N/A 139.7 mm5.5000 in N/A 2580000 N580000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1200 rpm N/A N/A CAD
N/A 200 mm N/A 360 mm14.1732 in N/A 120.65 mm4.7500 in N/A 120.65 mm4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »