Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
280RU30R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
280RU30R4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
280RU30 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
240RU91OA107R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91 R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RN91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RJ91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RF91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RT91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RIU91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RIN91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RIJ91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RIF91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RIT91R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2670000 N600000 lbf | C - Dynamic Radial Rating N/A 1580000 N355000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
240RU91OE1284R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 107.95 mm4.2500 in | B - Outer Ring Width N/A 107.95 mm4.2500 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 870 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
240RU91OC103R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
240RU91R6 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
240RU91AO132R3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 390 mm15.3543 in | C - Inner Ring Width N/A 108 mm4.252 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2650000 N596000 lbf | C - Dynamic Radial Rating N/A 1570000 N353000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 880 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
250RU91 R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N378000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
250RU91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RN91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RJ91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RF91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RT91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.375 in | B - Outer Ring Width N/A 111.125 mm4.375 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |