Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
180RIF51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RIT51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
180RJ51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 586000 N132000 lbf | C - Dynamic Radial Rating N/A 434000 N97600 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
170RU51 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C - Dynamic Radial Rating N/A 438000 N98500 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
170RU51 R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 42 mm1.6535 in | B - Outer Ring Width N/A 42 mm1.6535 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C - Dynamic Radial Rating N/A 438000 N98500 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in | CAD N/A |
105RU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.088 mm2.5625 in | B - Outer Ring Width N/A 65.088 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
105RU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RJ32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RF32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RT32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIJ32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIF32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
105RIT32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
150RU91OO771R3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 235 mm9.2520 in | C - Inner Ring Width N/A 66.7 mm2.6260 in | B - Outer Ring Width N/A 66.7 mm2.6260 in | C0 - Static Radial Rating N/A 900000 N202000 lbf | C - Dynamic Radial Rating N/A 577000 N130000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in | CAD N/A |
220RU51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RN51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RJ51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RF51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RT51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIU51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIN51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
220RIJ51R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 350 mm13.7796 in | C - Inner Ring Width N/A 51 mm2.0079 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 830000 N187000 lbf | C - Dynamic Radial Rating N/A 612000 N138000 lbf | Reference Thermal Speed Rating (Grease) N/A 960 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |