Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Sort by
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 586000 N132000 lbf N/A 434000 N97600 lbf N/A 1300 rpm N/A 1500 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.088 mm2.5625 in N/A 65.088 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2400 rpm N/A 2700 rpm N/A 2 mm0.100 in N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD
N/A 150 mm N/A 235 mm9.2520 in N/A 66.7 mm2.6260 in N/A 66.7 mm2.6260 in N/A 900000 N202000 lbf N/A 577000 N130000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2 mm0.100 in N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD
26 - 50 of 271 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »