Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
120RIU515R3 | d - Bore N/A 304.8 mm | D - Outer Diameter N/A 469.900 mm18.5000 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2960000 N665000 lbf | C - Dynamic Radial Rating N/A 1750000 N393000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 670 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
250RU93AA774R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 196.85 mm7.7500 in | B - Outer Ring Width N/A 196.85 mm7.7500 in | C0 - Static Radial Rating N/A 5470000 N1230000 lbf | C - Dynamic Radial Rating N/A 3520000 N791000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
280RU91OD1268 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268R7 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OE1792R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
280RU91OD1268 R7 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 123.825 mm4.8750 in | B - Outer Ring Width N/A 123.825 mm4.8750 in | C0 - Static Radial Rating N/A 3700000 N832000 lbf | C - Dynamic Radial Rating N/A 2410000 N542000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
260RU92OA1175R3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 158.75 mm6.2500 in | B - Outer Ring Width N/A 158.75 mm6.2500 in | C0 - Static Radial Rating N/A 4410000 N991000 lbf | C - Dynamic Radial Rating N/A 2770000 N623000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
280RU30R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
280RU30R4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
280RU30 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 106 mm4.1732 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 3040000 N683000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 740 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
280RU51R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 63 mm2.4803 in | B - Outer Ring Width N/A 63 mm2.4803 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 954000 N214000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
280RU51 R3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 63 mm2.4803 in | B - Outer Ring Width N/A 63 mm2.4803 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C - Dynamic Radial Rating N/A 954000 N214000 lbf | Reference Thermal Speed Rating (Grease) N/A 690 rpm | Reference Thermal Speed Rating (Oil) N/A 810 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
260RU30OC1268R3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | C - Inner Ring Width N/A 104 mm4.0945 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2630000 N591000 lbf | C - Dynamic Radial Rating N/A 1530000 N344000 lbf | Reference Thermal Speed Rating (Grease) N/A 750 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
250RU91 R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N378000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
250RU91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RN91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RJ91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RF91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RT91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RIU91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RIN91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
250RIJ91R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 410 mm16.1417 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 2720000 N611000 lbf | C - Dynamic Radial Rating N/A 1680000 N377000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |