226 - 250 of 4159 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM55BXHHTPS N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM55BXHKPS N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSM55BXHRSS N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
MSM55BRH N/A 55 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BRHATL N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BRHFS N/A 55 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BRHHTPS N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BRHKPS N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BRHRSS N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A 1978 lbf8800 N N/A 3680 rpm N/A
MSM55BXH N/A 55 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
MSM55BXHATL N/A 55 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
MSM55BXHFS N/A 55 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
MSM55BXHHTPS N/A 55 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
MSM55BXHKPS N/A 55 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
MSM55BXHRSS N/A 55 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 37768 lbf168000 N N/A 42714 lbf190000 N N/A N/A 3680 rpm N/A
LSE203BRH N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BRHATL N/A 2 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BRHFS N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BRHHTPS N/A 2 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BRHKPS N/A 2 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BRHRSS N/A 2 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A 1213.95 lbf5400 N N/A 3940 rpm N/A
LSE203BXH N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BXHATL N/A 2 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BXHFS N/A 2 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
LSE203BXHHTPS N/A 2 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23155 lbf103000 N N/A 25853 lbf115000 N N/A N/A 3940 rpm N/A
226 - 250 of 4159 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »