3276 - 3300 of 4159 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 206824 lbf920000 N N/A 376330 lbf1674000 N N/A N/A 590 rpm N/A
N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A 32417 lbf144200 N N/A 550 rpm N/A
N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 13.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 13.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 13.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 13.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 13.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 387346 lbf1723000 N N/A 656892 lbf2922000 N N/A N/A 550 rpm N/A
N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A 48019 lbf213600 N N/A 460 rpm N/A
N/A 340.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A
3276 - 3300 of 4159 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »