Batch CAD Cart (0)
  • Cart is empty
  • A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Height

Depth

Coupling Size

Spacer Length 

N/A RRC226 SPCR ASSY 3-1/2" N/A 5.500 in N/A 3.50 in N/A RRC226 N/A 3 1/2 in
N/A RRC226 SPCR ASSY 5" N/A 5.500 in N/A 5.00 in N/A RRC226 N/A 5 in
N/A RRC226 SPCR ASSY 7" N/A 5.500 in N/A 7.00 in N/A RRC226 N/A 7 in
N/A RRC276 SPCR ASSY 3-1/2" N/A 6.5 in N/A 3.50 in N/A RRC276 N/A 3 1/2 in
N/A RRC276 SPCR ASSY 5" N/A 6.5 in N/A 5.00 in N/A RRC276 N/A 5 in
N/A RRC276 SPCR ASSY 7" N/A 6.5 in N/A 7.00 in N/A RRC276 N/A 7 in
N/A RRC280 SPCR ASSY 3-1/2" N/A 7.810 in N/A 3.50 in N/A RRC280 N/A 3 1/2 in
N/A RRC280 SPCR ASSY 5" N/A 7.810 in N/A 5.00 in N/A RRC280 N/A 5 in
N/A RRC280 SPCR ASSY 7" N/A 7.810 in N/A 7.00 in N/A RRC280 N/A 7 in
N/A RRC285 SPCR ASSY 3-1/2" N/A 8.880 in N/A 3.50 in N/A RRC285 N/A 3 1/2 in
N/A RRC285 SPCR ASSY 5" N/A 8.880 in N/A 5.00 in N/A RRC285 N/A 5 in
N/A RRC285 SPCR ASSY 7" N/A 8.880 in N/A 7.00 in N/A RRC285 N/A 7 in
N/A RRC295 SPCR ASSY 4" N/A 9.560 in N/A 4.000 in N/A RRC295 N/A 4 in
N/A RRC295 SPCR ASSY 5" N/A 9.560 in N/A 5.00 in N/A RRC295 N/A 5 in
N/A RRC295 SPCR ASSY 7" N/A 9.560 in N/A 7.00 in N/A RRC295 N/A 7 in
N/A RRC2955 SPCR ASSY 4" N/A 9.560 in N/A 4.000 in N/A RRC2955 N/A 4 in
N/A RRC2955 SPCR ASSY 5" N/A 9.560 in N/A 5.00 in N/A RRC2955 N/A 5 in
N/A RRC2955 SPCR ASSY 7" N/A 9.560 in N/A 7.00 in N/A RRC2955 N/A 7 in
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1