Part Number |
Description |
Bore (Dim A) |
Number of Teeth |
ANSI Chain Size |
Sprocket Number |
Use with Tensioner Size |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
68514417458 | Description N/A 25BB20 IDLER SPROCKET | Bore (Dim A) N/A 0.375 in | Number of Teeth N/A 20 | ANSI Chain Size N/A 25 | Sprocket Number N/A 25BB20 | Use with Tensioner Size N/A RT 11 |
CAD
N/A ![]() |
68514417459 | Description N/A 35BB19 IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 19 | ANSI Chain Size N/A 35 | Sprocket Number N/A 35BB19 | Use with Tensioner Size N/A RT 15/18 |
CAD
N/A ![]() |
68514417460 | Description N/A 40BB18 IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 40 | Sprocket Number N/A 40BB18 | Use with Tensioner Size N/A RT 15/18 |
CAD
N/A ![]() |
68514417461 | Description N/A 41BB18 IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 41 | Sprocket Number N/A 41BB18 | Use with Tensioner Size N/A RT 15/18 | CAD N/A |
68514417462 | Description N/A 50BB17 IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 17 | ANSI Chain Size N/A 50 | Sprocket Number N/A 50BB17 | Use with Tensioner Size N/A RT 27 |
CAD
N/A ![]() |
68514417463 | Description N/A 60BB15 IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60 | Sprocket Number N/A 60BB15 | Use with Tensioner Size N/A RT 27 |
CAD
N/A ![]() |
68514417467 | Description N/A D35BB19 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 19 | ANSI Chain Size N/A 35-2 | Sprocket Number N/A D35BB19 | Use with Tensioner Size N/A RT 15/18 |
CAD
N/A ![]() |
68514417468 | Description N/A D40BB18 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 18 | ANSI Chain Size N/A 40-2 | Sprocket Number N/A D40BB18 | Use with Tensioner Size N/A RT 18 |
CAD
N/A ![]() |
68514417469 | Description N/A D50BB17 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 17 | ANSI Chain Size N/A 50-2 | Sprocket Number N/A D50BB17 | Use with Tensioner Size N/A RT 27 |
CAD
N/A ![]() |
68514417470 | Description N/A D60BB15 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.500 in | Number of Teeth N/A 15 | ANSI Chain Size N/A 60-2 | Sprocket Number N/A D60BB15 | Use with Tensioner Size N/A RT 27 |
CAD
N/A ![]() |
68514417464 | Description N/A 80BB12 IDLER SPROCKET | Bore (Dim A) N/A 0.750 in | Number of Teeth N/A 12 | ANSI Chain Size N/A 80 | Sprocket Number N/A 80BB12 | Use with Tensioner Size N/A RT 38 |
CAD
N/A ![]() |
68514417465 | Description N/A 100BB11 IDLER SPROCKET | Bore (Dim A) N/A 0.750 in | Number of Teeth N/A 11 | ANSI Chain Size N/A 100 | Sprocket Number N/A 100BB11 | Use with Tensioner Size N/A RT 45 |
CAD
N/A ![]() |
68514417466 | Description N/A 120BB9 IDLER SPROCKET | Bore (Dim A) N/A 0.750 in | Number of Teeth N/A 9 | ANSI Chain Size N/A 120 | Sprocket Number N/A 120BB09 | Use with Tensioner Size N/A RT 45 |
CAD
N/A ![]() |
68514417471 | Description N/A D80BB12 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.750 in | Number of Teeth N/A 12 | ANSI Chain Size N/A 80-2 | Sprocket Number N/A D80BB12 | Use with Tensioner Size N/A RT 38 |
CAD
N/A ![]() |
68514443442 | Description N/A D100BB11 DBL IDLER SPROCKET | Bore (Dim A) N/A 0.750 in | Number of Teeth N/A 11 | ANSI Chain Size N/A 100-2 | Sprocket Number N/A D100BB11 | Use with Tensioner Size N/A RT 45 |
CAD
N/A ![]() |