Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22206EM | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22206EMC3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22206EMW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22206EMW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22207EMW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 82000 N18500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 86500 N19400 lbf | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22207EMW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 82000 N18500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 86500 N19400 lbf | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22208EMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22208KEMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22208KEMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22208EMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308EMW33W800 | d - Bore N/A 40 mm | D - Outer Diameter N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308EMW33W800C4 | d - Bore N/A 40 mm | D - Outer Diameter N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308KEMW33W800 | d - Bore N/A 40 mm | D - Outer Diameter N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308KEMW33W800C4 | d - Bore N/A 40 mm | D - Outer Diameter N/A 89.997 mm3.5432 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308EMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308EMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308KEMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22308KEMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22209EMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22209EMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22209KEMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22209KEMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22309EMW33W800 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22309EMW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |
22309EMW800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A ![]() |