Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22224EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 772000 N174000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 647000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224KEMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 772000 N174000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 647000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224KEMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 772000 N174000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 647000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW810C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 199.992 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW33W800C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW800C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319KEMW33W800C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMC3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW33C2 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319EMW33C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319KEMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22319KEMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | C0 - Static Radial Rating N/A 725000 N163000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 663000 N149000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23126EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23126EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23126EMW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23126KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23126KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 937000 N211000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 679000 N153000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032EMC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032EMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032EMW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032EMW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032EMW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23032KEMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 1040000 N235000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 705000 N159000 lbf | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |