Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22316EMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW33W800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW33W800W25C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317KEMW33W800 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317KEMW33W800C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317EMW33S2C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22317KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 584000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 543000 N122000 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222EMAW33W800C6 | d - Bore N/A 110 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 653000 N147000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 555000 N125000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |