Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22318EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318EMW33W82 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318EMW33W82C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318EMW33W800 | d - Bore N/A 90 mm | D - Outer Diameter N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22318KEMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 659000 N148000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 606000 N136000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23124EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | C0 - Static Radial Rating N/A 816000 N183000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23124EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | C0 - Static Radial Rating N/A 816000 N183000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23124EMW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | C0 - Static Radial Rating N/A 816000 N183000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23124KEMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | C0 - Static Radial Rating N/A 816000 N183000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23124KEMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | C0 - Static Radial Rating N/A 816000 N183000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030EMW33C08C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030EMW833 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030KEMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030KEMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030KEMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23030KEMW33S2C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 911000 N205000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 621000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23318EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 73 mm2.8740 in | C0 - Static Radial Rating N/A 672000 N151000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 623000 N140000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 772000 N174000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 647000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |