Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
226 - 250 of 1909 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 239.993 mm9.4485 in N/A 92.1 mm3.6260 in N/A 1080000 N243000 lbf N/A 979000 N220000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1050000 N236000 lbf N/A 949000 N213000 lbf N/A 2200 rpm N/A 2500 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 816000 N183000 lbf N/A 621000 N140000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2600 rpm N/A 3200 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2600 rpm N/A 3200 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2600 rpm N/A 3200 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 772000 N174000 lbf N/A 647000 N145000 lbf N/A 2600 rpm N/A 3200 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A CAD
226 - 250 of 1909 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »