Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 266000 N59800 lbf N/A 265000 N59500 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 164000 N36900 lbf N/A 163000 N36600 lbf N/A 4500 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 164000 N36900 lbf N/A 163000 N36600 lbf N/A 4500 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 164000 N36900 lbf N/A 163000 N36600 lbf N/A 4500 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 164000 N36900 lbf N/A 163000 N36600 lbf N/A 4500 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 164000 N36900 lbf N/A 163000 N36600 lbf N/A 4500 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 307000 N69000 lbf N/A 306000 N68800 lbf N/A 4100 rpm N/A 4900 rpm N/A EM N/A Brass N/A CAD
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »