Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23218EMW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33W25C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 521000 N117000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 436000 N98000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 478000 N107000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 N101000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 478000 N107000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 N101000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 478000 N107000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 N101000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 478000 N107000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 N101000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 534000 N120000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 499000 N112000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219EMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 441000 N99000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 385000 N86600 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219EMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 441000 N99000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 385000 N86600 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219KEMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 441000 N99000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 385000 N86600 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |