Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22313EMW33W800 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33W800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33W800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 346000 N77800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 344000 N77400 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 414000 N93100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 395000 N88800 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 583000 N131000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 446000 N100000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23936EMW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 907000 N204000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23936EMW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 907000 N204000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 572000 N129000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23938EMW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23938EMW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 964000 N217000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 589000 N133000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |