Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
239/850YMBW509C08C3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23926EMW20 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW20C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 453000 N102000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
230/800KYMBW906AC3 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/800YMBW29W33W45A | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 258 mm10.1580 in | C0 - Static Radial Rating N/A 21100000 N4750000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10200000 N2300000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW33W45A | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW37W898C4 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW37W906AC4 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560YMBW33W45C6 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560YMBW509C08C3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 16400000 N3680000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9240000 N2080000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292YMBW507C08 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292YMBW507C08C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180KYMBW33W45A | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180KYMBW33W45AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180KYMDW879B | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
24180YMBW33W45A | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180YMBW33W45AC2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180YMBW33W45AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |