Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
326 - 350 of 1909 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1410000 N317000 lbf N/A 1090000 N246000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 140 mm N/A 299.993 mm11.8107 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 1910000 N429000 lbf N/A 1570000 N352000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
326 - 350 of 1909 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »